ST Life.augmented

EVAL6474H

Stepper motor driver mounting the L6474
  • active Active

The EVAL6474H demonstration board is a microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the easySPIN evaluation software, the board allows the user to investigate all the features of the L6474 device.

The EVAL6474H supports the daisy chain configuration making it suitable for the evaluation of the L6474 in multi-motor applications.

pdf Download Datasheet

Key Features

  • Voltage range from 8 V to 45 V
  • Phase current up to 3 Arms
  • SPI with daisy chain feature
  • Socket for external resonator or crystal
  • FLAG LED indicator
  • Suitable for use in combination with the STEVAL-PCC009V2

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1550: Stepper motor driver mounting the L6474
1.0 1,412 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide
1.0.0 383 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for EVAL6474H
1.0.0 586 KB

Bill of Materials

Description Version Size
pdf
BOM for EVAL6474H
1.0.0 8 KB

Schematic Pack

Description Version Size
pdf
EVAL6474H schematic
1.0.0 25 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-MOTOR006 easySPIN evaluation software
STSW-STM32056 STM32F1xx motor control firmware for easySPIN L6474

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6474HActiveL6474-No data reported, please contact our DistributorsEcopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback