ST Life.augmented

STEVAL-IPE012V2

Single-phase electricity meter with 10 A / 80 A current range based on the STPM10 and STM8L152
  • active Active

The STEVAL-IPE012V2 demonstration board implements a single-phase energy meter based on the STPM metering IC and STM8L152 microcontroller.

The STEVAL-IPE012V2 demonstration board is a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low-power management.

pdf Download
Data Brief

Key Features

  • Accuracy: class 1 with dynamic range 200: 1
  • Nominal voltage: 240 V
  • Nominal current: 10 A (ITYP)
  • Maximum current: 80 A (IMAX)
  • Operating range: 0.6 Vb to 1.2 Vb
  • Meter constant: 3200 impulses/kWh
  • Power frequency range: 45 Hz to 65 Hz
  • Sensor: primary side CT and secondary side Shunt
  • Communication interface: IrDA
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1554: Single-phase electricity meter with 10 A / 80 A current range based on the STPM10 and STM8L152
2.0 116 KB

User Manual

Description Version Size
pdf
UM1524: STEVAL-IPE012V2: single-phase energy meter with 80 A maximum current based on the STPM10 metering IC and STM8L152C6 MCU
1.0 1,187 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPE012V2 gerber files
1.1 175 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPE012V2 BOM
1.0 46 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPE012V2 schematics
1.0 70 KB
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
STEVAL-IPE012V2ActiveSTPM10; STM8L152-77Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback