ST Life.augmented

EVL6699-90WADP

19V - 90W Adapter with PFC for Laptop computers using the L6563H and L6699
  • active Active

The architecture of the EVL6699-90WADP is based on a two-stage approach; a front-end PFC pre-regulator based on the L6563H TM PFC controller and a downstream LLC resonant half bridge converter using the new L6699 resonant controller. Thanks to the chipset used, the main features of this design are very high efficiency, compliant with ENERGY STAR eligibility criteria (EPA rev. 2.0 EPS) and very good efficiency at light load too, compliant with the new ErP Lot 6 Tier 2 requirements. No-load input power consumption is also very low, well within the international regulation limits.

The controller of the LLC stage is the L6699, integrating innovative functions such as self-adjusting adaptive deadtime, anti-capacitive mode protection and proprietary “safe-start” procedure preventing hard switching at startup.

The PFC stage works as pre-regulator and powers the resonant stage with a constant voltage of 400 V. The downstream converter operates only if the PFC is working and regulating its output voltage. In this way, the resonant stage can be optimized for a narrow input voltage range improving the efficiency of the primary side power components.

The transformer uses the integrated magnetic approach, incorporating the resonant series inductance. Therefore, no external, additional coil is needed for the resonance. The transformer configuration chosen for the secondary winding is centre tap.

pdf Download
Data Brief

Key Features

  • Universal input mains range: 90 - 264 VAC - frequency 45 - 65 Hz
  • Output voltage: 9 V at 4.75 A continuous operation
  • Mains harmonics: meets EN61000-3-2 Class-D and JEITA-MITI Class-D
  • No load mains consumption: according to ENERGY STAR® 2.0 for external power supplies
  • Average efficiency: according to ENERGY STAR 2.0 for external power supplies
  • Light load efficiency: according to ErP Lot 6 Tier 2 requirements
  • EMI: within EN55022-Class-B limits
  • Safety: meets EN60950
  • Dimensions: 65 x 151 mm, 25 mm component maximum height
  • PCB: double-side, 70 μm, FR-4, mixed PTH/SMT

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1689: 19 V - 90 W adapter with PFC for laptop computers based on the L6563H and L6699
1.0 212 KB

Application Notes

Description Version Size
pdf
AN4026: 19 V - 90 W adapter with PFC for laptop computers using the L6563H and L6699
1.2 989 KB

Hardware Resources

Bill of Materials

Description Version Size
pdf
BOM for EVL6699-90WADP
1.0.0 58 KB

Schematic Pack

Description Version Size
pdf
EVL6699-90WADP schematic
1.0.0 82 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVL6699-90WADPActiveL6563H, L6699Buy Direct122.5Distributor reported inventory date: 2015-01-30
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback