ST Life.augmented

STEVAL-MKI120V1

LPS331AP adapter board for standard DIL24 socket
  • NRND NRND

The STEVAL-MKI120V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPS331AP product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI120V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

pdf Download
Data Brief

Key Features

  • Complete LPS331AP pinout for a standard DIL 24 socket
  • Fully compatible with the STEVAL-MKI109V2 motherboard
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1618: LPS331AP adapter board for a standard DIL24 socket
2.0 205 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI120V1 gerber files
1.0 64 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI120V1 BOM
2.1 7 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI120V1 schematics
1.0 23 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
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
STEVAL-MKI120V1NRNDLPS331APBuy Direct18.37Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
P&SOrder NowASIA/PACIFIC11
ANGLIA LiveOrder NowEUROPE11
Farnell Element14Order NowEUROPE51
DIGIKEYOrder NowWORLDWIDE361
MOUSEROrder NowWORLDWIDE291
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback