ST Life.augmented

STEVAL-ISA100V1

3 A step-down switching demonstration board based on the L7986A in HSOP8 package
  • active Active

The STEVAL-ISA100V1 demonstration board is a step-down switching power supply based on the L7986A in HSOP8 package.

The L7986A is a step-down switching regulator with a 3.7 A (minimum) current limited embedded power MOSFET, so it is able to deliver up to 3 A current to the load depending on the application conditions.

The input voltage can range from 4.5 V to 38 V, while the output voltage can be set starting from 0.6 V to VIN.

Requiring a minimum set of external components, the device includes an internal 250 kHz switching frequency oscillator that can be externally adjusted up to 1 MHz.

pdf Download
Data Brief

Key Features

  • 3 A DC output current
  • 4.5 V to 38 V input voltage
  • Output voltage adjustable from 0.6 V
  • 250 kHz switching frequency, programmable up to 1 MHz
  • Internal soft-start and enable
  • Low dropout operation: 100% duty cycle
  • Voltage feed-forward
  • Zero load current operation
  • Overcurrent and thermal protection
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1623: 3 A step-down switching demonstration board based on the L7986A in HSOP8 package
1.0 296 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ISA100V1 gerber files
1.0 93 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ISA100V1 BOM
2.0 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISA100V1 schematics
1.0 24 KB
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
STEVAL-ISA100V1ActiveL7986ABuy Direct31.85Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE31
DIGIKEYOrder NowWORLDWIDE61
MOUSEROrder NowWORLDWIDE111
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback