ST Life.augmented

STEVAL-CCM004V2

TFT LCD panel controller demo board based on STM3220F-EVAL
  • active Active

The STEVAL-CCM004V2 demonstration board demonstrates the capabilities of high performance Flexible Static Memory Interface (FSMC) of STM32F2x for driving TFT-LCD.

3.5" QVGA resolution TFT-LCD panel is interfaced with STM32 FSMC peripheral.

The STEVAL-CCM004V2 board is designed to be interfaced as daughter board for the STM320G-EVAL kit.

pdf Download
Data Brief

Key Features

  • Direct RGB signal driving using STM32 without additional on-chip controller
  • STM3220G-EVAL based plug-in daughter board for feature extensibility
  • Ready-to- use graphic library APIs for easy GUI design
  • Real-time camera image streaming to showcase the driver performance
  • On-board constant current drive circuit for LED based TFT-LCD backlight
  • Static image display with refresh rate of 60 frames per second
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2158: TFT LCD panel controller evaluation board based on STM3220F-EVAL
1.0 222 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STEVAL-CCM004V2 Overview
446 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-CCM004V2 gerber files
83 KB

Bill of Materials

Description Version Size
pdf
STEVAL-CCM004V2 BOM
9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-CCM004V2 schematics
63 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback