ST Life.augmented

STEVAL-IPE012V3

Single-phase energy meter with Rogowski coil sensor based on the STPM01 and STM8L152C6
  • active Active

The STEVAL-IPE012V3 demonstration board implements a single-phase energy meter based on the STPM01 metering IC and STM8L152C6 microcontroller.

This demonstration board offers a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low power management.

pdf Download
Data Brief

Key Features

  • Accuracy: class 1 with dynamic range 200:1
  • Nominal voltage: 240 V
  • Nominal current: 10 A (ITYP)
  • Maximum current: 80 A (IMAX)
  • Operating range: 0.6 Vb to 1.2 Vb
  • Meter constant: 3200 impulses/kWh
  • Power frequency range: 45 Hz to 65 Hz
  • Sensor: primary side Rogowski coil and secondary side Rogowski coil
  • Communication interface: IrDA┬«
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1671: Single-phase energy meter with Rogowski coil sensor based on the STPM01 and STM8L152C6
1.0 298 KB

User Manual

Description Version Size
pdf
UM1554: Single-phase energy meter with Rogowski coil sensors based on the STPM01 and STM8L MCU
1.0 1,317 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPE012V3 gerber files
1.0 175 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPE012V3 BOM
1.0 50 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPE012V3 schematics
1.0 75 KB
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
STEVAL-IPE012V3ActiveSTPM01; STM8L152C6Buy Direct79.62Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback