ST Life.augmented

STEVAL-SPBT4ATV3

USB dongle for the Bluetooth® class 1 SPBT2632C1A.AT2 module
  • active Active

The STEVAL-SPBT4ATV3 demonstration board is a design tool to evaluate the SPBT2632C1A.AT2 module in a quick and simple way.

The dongle includes the RF antenna and the USB connector.

The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

The STEVAL-SPBT4ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands. The AT command list is detailed in the user manual UM1547.

The AN4128 application note describes how to get started with the STEVAL-SPBT4ATV3.

The SPBT2632C1A.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

pdf Download
Data Brief

Key Features

  • Based on V3.0 Bluetooth® class 1 module, SPBT2632C1A.AT2
  • USB interface and power supply
  • Supported reprogrammability via USB interface
  • Reset button
  • Antenna onboard
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1678: USB dongle for the Bluetooth® class 1 SPBT2632C1A.AT2 module
1.0 455 KB

Application Notes

Description Version Size
pdf
AN4128: Demonstration board for Bluetooth® module class 1 SBT2632C1A.AT2
1.0 1,214 KB

User Manual

Description Version Size
pdf
UM1547: Using the firmware of the AT command set
5.0 518 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Classic Bluetooth® 3.0 modules - A Comprehensive User Guide
1.0 1,472 KB

Hardware Resources

Bill of Materials

Description Version Size
pdf
STEVAL-SPBT4ATV3 BOM
1.0 38 KB

Schematic Pack

Description Version Size
pdf
STEVAL-SPBT4ATV3 schematics
1.0 63 KB
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
STEVAL-SPBT4ATV3ActiveSPBT2632C1A.AT2-33Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
P&SOrder NowASIA/PACIFIC21
Farnell Element14Order NowEUROPE81
RS COMPONENTSOrder NowEUROPE101
FUTUREOrder NowWORLDWIDE141
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback