ST Life.augmented

STEVAL-IKR001V7D

SubGhz transceiver daughter board based on SPIRIT1 with PA (169 MHz band)
  • NRND NRND

The STEVAL-IKR001V7D demonstration board is based on the SPIRIT1, a sub GHz low power, low data rate transceiver suitable for ISM bands and wireless M-BUS systems.

The STEVAL-IKR001V7D includes an external power amplifier from Skyworks®, which allows the application to reach +27 dBm (500 mW) output power.

This daughterboard is compatible with the STM32L microcontroller-based motherboard used in all other SPIRIT1 development kits.

pdf Download
Data Brief

Key Features

  • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 169 MHz band with external power amplifier
  • Associated SPIRIT1 development kit, including documentation, firmware for STM32L and GUI
  • Suitable for wireless M-BUS systems
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Air data rate from 1 to 500 kbps
  • TCXO for narrowband requirements
  • Max POUT+27 dBm
  • Excellent receiver sensitivity (up to -123 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgement re-transmission and timeout protocol engine
  • AES 128-bit encryption coprocessor
  • SPI interface for microcontroller
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1847: Sub Ghz transceiver daughterboard with power amplifier based on the SPIRIT1
1.0 80 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IKR001V7D gerber files
324 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IKR001V7D BOM
53 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IKR001V7D schematics
77 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IKR001V7DNRNDSPIRIT1-Distributor reported inventory date: 2014-04-15
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback