ST Life.augmented

STEVAL-CCA044V1

160 W+160 W dual BTL class-D audio amplifier demonstration board based on the TDA7498E
  • active Active

The STEVAL-CCA044V1 demonstration board is designed for the TDA7498E high power dual BTL class-D audio amplifier.

Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without a heatsink.

Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential input, fixed gain settings.

Microswitches are also provided to enable the standby and mute functions.

pdf Download
Data Brief

Key Features

  • High output-power capability:
  • 2 x 160 W / 4 Ω at 36 V, 1 KHz, THD = 10%
  • 1 x 220 W / 4 Ω at 36 V, 1 KHz, THD = 10%
  • Wide-range, single supply operation (14 V- 36 V)
  • High efficiency (η = 85%)
  • Four selectable, fixed gain settings(23.6 dB, 29.6 dB,33.1 dB and 35.6 dB)
  • Differential inputs to minimize common-mode noise
  • Standby and mute features
  • Short-circuit and thermal overload protection
  • Externally synchronizable
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1846: 160 W + 160 W dual BTL class-D audio amplifier demonstration board based on the TDA7498E
1.0 88 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-CCA044V1 gerber files
1.0 501 KB

Bill of Materials

Description Version Size
pdf
STEVAL-CCA044V1 BOM
1.0 211 KB

Schematic Pack

Description Version Size
pdf
STEVAL-CCA044V1 schematics
1.0 84 KB
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
STEVAL-CCA044V1ActiveTDA7498EBuy Direct74.72Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE141
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback