ST Life.augmented

STEVAL-IHM040V1

BLDC/PMSM driver demonstration board based on STM32 and the SLLIMM nano™
  • active Active

The STEVAL-IHM040V1 is a 3-phase permanent magnet brushless motor driver designed to drive a motor using either the six step or field oriented control (FOC) commutation technique. The board can operate from an AC mains of either 115 or 230 VACnominal at 50/60 Hz, or from a DC input voltage between 150 and 350 VDC. The board can supply a continuous output current of 0.5 ARMSto the motor.

The circuit consists of three main blocks. The first is the digital control block, which uses the STM32F100C8T6 microcontroller to implement the control algorithms and to generate the control signals for the power stage. The main outputs of the control block are the signals for the power stage.

The second block is the power stage, a 3-phase inverter bridge implemented using the STGIPN3H60 SLLIMM-nano intelligent power module. The SLLIMM includes the 6 IGBTs, gate drivers and level shift required to interface the logic signals from the digital control to the motor terminals. The SLLIMM also provides a hardware overcurrent shutdown and an op-amp used to scale and bias the current sensing.

The third block is the power supply, which employs the VIPER16 to convert the high voltage DC bus to a regulated 15 V supply that supplies the SLLIMM and analog circuitry on the board. The 15 V supply also supplies an L78L33 linear regulator that provides the 3.3 V logic supply for the microcontroller.

Two firmware control programs are available, one for six steps and one for FOC, which run on the same hardware platform.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Extended AC input mains range: 115 or 230 VAC nominal at 50/60 Hz, or DC input voltage between 150 and 350 VDC
  • Output current: 0.5 ARMSto the motor
  • Power stage: 3-phase inverter bridge implemented using the STGIPN3H60 SLLIMM-nano intelligent power module
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1859: BLDC/PMSM driver demonstration board based on STM32 and the SLLIMMâ„¢ nano
1.0 443 KB

Application Notes

Description Version Size
pdf
AN4220: Sensorless six-step BLDC commutation
1.3 946 KB

User Manual

Description Version Size
pdf
UM1594: Six-step sensorless BLDC motor drive example software for the STM32â„¢
1.1 109 KB
pdf
UM1595: STEVAL-IHM040V1 hardware description
1.1 549 KB

Hardware Resources

Bill of Materials

Description Version Size
pdf
STEVAL-IHM040V1 BOM
1.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHM040V1 schematics
1.0 342 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-IHM040V1SET STEVAL-IHM040V1 FOC SDK workbench settings
STSW-IHM040V1 STEVAL-IHM040V1 6-Step BLDC sensorless firmware based on STM32F100
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
STEVAL-IHM040V1ActiveSTM32F100C8T6; STGIPN3H60Buy Direct75.95Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE40
DIGIKEYOrder NowWORLDWIDE61
MOUSEROrder NowWORLDWIDE101
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback