ST Life.augmented

STEVAL-ILD004V1

Digital wall dimmer for halogen and low-consumption lamps
  • active Active

The STEVAL-ILD004V1 evaluation board is designed to propose an innovative and low cost power topology for a light wall dimmer using two sensitive TS820-600FP SCRs and a single STGF10NC60KD IGBT to dim the following lamp types: 100 - 240 V halogen lamps, SELV halogen lamps through magnetic or electronic transformers, and new CFL and LED dimmable lamps.

Control of the board is achieved with the STM8S103F2 microcontroller.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Operation for 2-wire wall dimmer
  • Leading-edge control only (compatible with all commonly-available lamps on the market)
  • Operation at 110 V or 230 V line rms voltage and 50 Hz or 60 Hz line frequency
  • Dimmable power range (higher power is possible with larger heatsink):
  • 3 W to 600 W for 230 V rms line
  • 3 W to 300 W for 110 V rms line
  • Power efficiency @ 600 W - 230 V > 99%
  • Standby losses @ 230 V < 0.3 W
  • Short-circuit protection at startup
  • Enhanced interface with push-buttons; soft-start and soft-stop; memory of last setting
  • Compliance with EMC standards:
  • IEC 61000-4-5: criteria A for 2 kV surge
  • IEC 61000-4-4: criteria A for more than 2.5 kV
  • Compliant with EN55015 with 600 W - 230 V halogen lamp
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1877: Digital wall dimmer for halogen and low-consumption lamps
3.0 201 KB

User Manual

Description Version Size
pdf
UM1597: STEVAL-ILD004V1: leading-edge dimmer
3.0 1,705 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILD004V1 gerber files
2.0 205 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILD004V1 BOM
1.0 77 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILD004V1 schematics
1.0 72 KB
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
STEVAL-ILD004V1ActiveTS820-600FP; STGF10NC60KDBuy Direct67.37Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
ARROWOrder NowEUROPE30
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback