ST Life.augmented

STEVAL-ILL051V2

3 A HB LED driver with dimming function based on the LED2000 in a QFN package
  • active Active

The purpose of the STEVAL-ILL051V2 demonstration board is to aid in the evaluation of the LED2000, an 850 kHz fixed switching frequency monolithic step-down DC-DC converter. The LED2000 is designed to operate as a precise constant current source with an adjustable current capability up to 3 A DC.

The embedded PWM dimming circuitry features LED brightness control. The regulated output current is set by connecting a sensing resistor to the feedback pin.

The size of the overall application is minimized thanks to the high switching frequency and ceramic output capacitor compatibility.

The device is fully protected against overheating, overcurrent and output short-circuit.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 3.0 V to 18 V operating input voltage range
  • 850 kHz fixed switching frequency
  • 100 mV typical current sense voltage drop
  • PWM dimming
  • ±7% output current accuracy
  • Synchronous rectification
  • Internal current limiting
  • Thermal shutdown
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1895: 3 A HB LED driver with dimming function based on the LED2000 in a QFN package
1.0 252 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL051V2 gerber files
1.0 457 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL051V2 BOM
1.0 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL051V2 schematics
1.0 15 KB
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
STEVAL-ILL051V2ActiveLED2000PURBuy Direct30.62Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE111
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback