ST Life.augmented


ST-LINK/V2 firmware upgrade
  • active Active

This application, called STSW-LINK005, can be used to upgrade the firmware of the ST-LINK/V2 board through the USB port.

For more details refer to the release note RN0084.

pdf Download
Data Brief

Key Features

  • The package contains:
  • An executable for Windows
  • A java application for MacOS, Linux and Windows

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB2586: ST-LINK/V2 firmware upgrade
1.0 109 KB

Release Notes

Description Version Size
RN0084: ST-LINK/V2 firmware upgrade
7.0 140 KB

Sample & Buy

Part Number VersionMarketing StatusOrder From ST

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback