ST Life.augmented

STEVAL-ILL051V1

3 A HB LED driver with dimming function based on the LED2000 in an SO-8 Batwing package
  • active Active

The STEVAL-ILL051V1 demonstration board provides a platform for evaluating the LED2000, an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as precise constant current source with an adjustable current capability up to 3 A DC.

The embedded PWM dimming circuitry features LED brightness control. The regulated output current is set by connecting a sensing resistor to the feedback pin.

Application size is minimized thanks to the high switching frequency and ceramic output capacitor compatibility.

The device is fully protected against overheating, overcurrent and output short-circuit.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 3.0 V to 18 V operating input voltage range
  • 850 kHz fixed switching frequency
  • 100 mV (typ) current sense voltage drop
  • PWM dimming
  • ±7% output current accuracy
  • Synchronous rectification
  • Internal current limiting
  • Thermal shutdown
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1919: 3 A HB LED driver with dimming function based on the LED2000 in an SO-8 Batwing package
1.0 247 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL051V1 gerber files
1.0 153 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL051V1 BOM
1.0 7 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL051V1 schematics
1.0 48 KB
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
STEVAL-ILL051V1ActiveLED2000DRBuy Direct31.85Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE90
MOUSEROrder NowWORLDWIDE101
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback