ST Life.augmented

STEVAL-ISA109V2

800 mA, 3 MHz, adjustable output high efficiency dual-mode buck-boost DC-DC converter based on the STBB2
  • active Active

The STEVAL-ISA109V2 is designed to aid in the evaluation of the STBB2, a high efficiency buck-boost DC-DC converter capable of providing regulated output voltages in the range of 1.2 V to 5.5 V with an input voltage between 2.3 V and 5.5 V.

The board comes with the adjustable version of the STBB2 pre-mounted, with the output voltage set to 3.3 V. For this version, the VSELpin must be connected to VIN.

The board can also demonstrate the performance of the fixed version of the STBB2, by replacing R1with a 0 Ω resistor and disconnecting R2.

pdf Download
Data Brief

Key Features

  • Input voltage: from 2.3 V to 5.5 V
  • Output voltage: 3.3 V
  • Output current: 800 mA
  • Operating frequency: 3 MHz
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1942: 800 mA, 3 MHz, adjustable output high efficiency dual-mode buck-boost DC-DC converter based on the STBB2
1.0 244 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ISA109V2 gerber files
1.0 72 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ISA109V2 BOM
1.0 17 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISA109V2 schematics
1.0 100 KB
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
STEVAL-ISA109V2ActiveSTBB2Buy Direct35.52Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback