ST Life.augmented

STEVAL-ISA136V1

3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
  • active Active

The STEVAL-ISA136V1 evaluation board implements a 5 V / 0.6 A isolated flyback 3 W wide-range mains developed for general-purpose applications.

The core of the application is the VIPER06HN, a new off-line high voltage converter from the VIPer plus family.

The IC combines a high-performance low-voltage PWM controller chip and an 800 V, avalanche-rugged power MOSFET in the same package.

The main characteristics of the board are its small size, high efficiency and low standby consumption. Extremely low consumption under no-load conditions is ensured thanks to burst mode operation, which reduces the average switching frequency and minimizes all frequency-related losses.

The VIPER06HN operates at fixed frequency (115 kHz). Frequency jittering is implemented, helping it to meet electromagnetic disturbance standards. The device is equipped with protection features, such as delayed overload, open-loop failure and hysteretic thermal protection, which improve the reliability and safety of a design.

pdf Download
Data Brief

Key Features

  • Universal input mains range: 85 - 265 VACfrequency: 50 - 60 Hz
  • Output voltage: 5 V / 0.6 A
  • Very compact size
  • Stand-by mains consumption: < 30 mW at 230 VAC
  • Min active mode efficiency ηAV=66.89%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1964: 3W, 5V output, isolated flyback converter using VIPer™ Plus - VIPER06HN
2.0 248 KB

Application Notes

Description Version Size
pdf
AN4410: 3 W, 5 V isolated flyback converter using the VIPer06HN, from the VIPer™ plus family
1.0 1,060 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ISA136V1 gerber files
1.0 516 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ISA136V1 BOM
4.0 52 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISA136V1 schematics
1.0 77 KB
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
STEVAL-ISA136V1ActiveVIPER06HNBuy Direct51.45Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE81
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback