ST Life.augmented

SPC5-UDEDEBG

PLS JTAG debugger software full license or license renewal
  • active Active

SPC5-UDE (Universal Debug Engine) Starter Kit license enables the code unlimited usage of the SPC-UDESTK USB/JTAG adapter overcoming the evaluation license which is full features but code-limited (256 kBytes).

With SPC5-UDE you can debug your applications in a convenient and cost-efficient way.

Two license models are available: perpetual and time limited:

SPC5-UDEDEBG is a perpetual, full-feature, unlimited code-size UDE Starter Kit license

SPC5-UDEDEBG-TL is a time-limited (1 year), full-feature, unlimited code-size UDE Starter Kit license

The licenses can be ordered directly from ST WEB or ST franchised distributors and activated at URL: www.pls-mc.com/spc5-udestk.

The SPC5-UDE debugger is fully compatible with, and accessible via ST's integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download).

E2E Community is available on ST WEB.

pdf Download
Data Brief

Key Features

  • Supports both SPC5-UDESTK standalone and the equivalent version embedded into Discovery board.
  • Supports SPC56 and SPC57 MCUs
  • Supports Multicore, eTPU and GTM debugging
  • Includes FLASH programming capability
  • Support service provided through STMicroelectronics

Software Package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2038: SPC5-UDESTK JTAG debugger license for SPC5 MCUs
5.0 99 KB

User Manual

Description Version Size
pdf
UM1659: Integrated development environment for 32bit Power Architecture® derivatives
2.0 537 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
SPC5Studio IDE and associated debugger/compilers for spc5 mcu’s.
1.0 374 KB

Related Tools and Software

Related Tools and Software

Part Number Description
SPC5-UDESTK-SW SPC5-UDESTK Debugging Software for Windows
SPC56B-Discovery Discovery Kit for SPC56 B line - with SPC560B54L5 MCU
SPC56D-Discovery Discovery Kit for SPC56 D line - with SPC56D40L1 MCU
SPC56P-Discovery Discovery Kit for SPC56 P line - with SPC560P50L5 MCU
SPC57S-Discovery Discovery Kit for SPC57 S line - with SPC570S50L3 MCU

Sample & Buy

Top
Part Number Marketing StatusOrder From STUnit Price (US$)*
@ 1
Distributor Availability
SPC5-UDEDEBGActiveBuy Direct551.25
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE21
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE21
SPC5-UDEDEBG-TLActiveBuy Direct208.25
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11
Farnell Element14Order NowEUROPE81
MOUSEROrder NowWORLDWIDE171

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.