ST Life.augmented

STEVAL-CCA053V1

Sound Terminal based on the STA333IS 2.0 channel high-efficiency digital audio system
  • active Active

The STEVAL-CCA053V1 is a four-layer demonstration board designed for evaluation of the STA333IS two-channel, high-efficiency Sound Terminal® device.

pdf Download
Data Brief

Key Features

  • Wide operating range: 4.5 V to 18 V
  • FFX power output stage
  • 2x10 W @ THD=10%, 8 ohm, 12.5 V
  • Absolute maximum rating: 20 V
  • Coil saturation current compatible with the peak current of the application
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2057: Sound Terminal based on the STA333IS 2.0 channel high-efficiency digital audio system
1.0 190 KB

Application Notes

Description Version Size
pdf
AN4199: Two-layer demonstration board based on the STA333IS
1.0 2,420 KB
pdf
AN4200: Four-layer demonstration board based on the STA333IS
1.0 2,059 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-CCA053V1 gerber files
1.0 116 KB

Bill of Materials

Description Version Size
pdf
STEVAL-CCA053V1 BOM
1.0 31 KB

Schematic Pack

Description Version Size
pdf
STEVAL-CCA053V1 schematics
1.0 18 KB
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
STEVAL-CCA053V1ActiveSTA333ISBuy Direct55.12Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE81
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback