ST Life.augmented

STEVAL-IHM035V2

3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
  • active Active

The STEVAL-IHM035V2 is designed to drive a high voltage/low power 3-phase brushless motor, either synchronous or asynchronous (PMSM and ACIM). It provides a compact solution in terms of size and efficient power dissipation, thanks to the ST IPM STGIPN3H60 (SLLIMM™-nano). With the on-board MC-connector, the demonstration board can also be interfaced with any ST MCU control board in order to implement a complete motor drive.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Nominal power: up to 100 W
  • Compatible with 3.3 V and 5 V control board
  • Single shunt resistor for current reading
  • On-board temperature sensor
  • Overcurrent protection with boost/disabling capability
  • For six-step drives:
  • Current limitation/regulation network
  • BEMF detection network
  • MC connector
  • Compatible with sinusoidal and trapezoidal control
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2023: 3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
1.0 245 KB

User Manual

Description Version Size
pdf
UM1517: 3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
2.1 1,081 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IHM035V2 gerber files
1.0 138 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IHM035V2 BOM
2.0 101 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHM035V2 schematics
2.0 99 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
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
STEVAL-IHM035V2ActiveSTGIPN3H60Buy Direct107.8Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE71
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback