ST Life.augmented

SPC56L-Discovery

Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU
  • active Active

The SPC56xL Discovery+ kit helps you to discover SPC56L line Power Architecture®Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, FlexRay, JTAG, K-Line, LIN at budget price.

Free ready-to-run application firmware examples are available on www.st.com/SPC56Ldiscovery and inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development.

SPC5studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes Hightec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.

The SPC56xL family is designed to address all Automotive Applications but as well industrial safety oriented applications.

The SPC56xL devices featured specific functions to make the design of ASIL D/SIL-3 applications easier.

An E2E Community is available on ST WEB: https://my.st.com/public/STe2ecommunities/mcu.

pdf Download
Data Brief

Key Features

  • Board Supply: Single 12 VDC external power supply input. Two regulators provide power voltages 5V and 3.3 V.
  • Main power switch and three power supply status LEDs (+12 V, +5 V and +3.3 V)
  • All MCU signals accessible by a 37 x 4 100 mil pin grid array allowing connection of an additional board for dedicated applications.
  • JTAG interface (7 x 2 male 100 mil connector)
  • Two FlexRay channels with jumper enable and DB9 male connector.
  • Two CAN channels with jumper enable and DB9 male connector
  • K-Line interface.
  • Two LIN interfaces (HW configurable)
  • Two potentiometers for analog voltage input
  • Three user LEDs.
  • 40 MHz crystal.
  • Reset push button.
  • Specification:
  • Board size 115 x 135mm
  • 12 VDC center positive, 2.1 mm inner diameter.

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2005: SPC56EL70L5DISP: Discovery+ evaluation board
2.0 132 KB

Application Notes

Description Version Size
pdf
AN4321: Getting started with the SPC56L-Discovery
3.0 250 KB
pdf
AN4379: SPC56L-Discovery Software examples
1.1 219 KB

User Manual

Description Version Size
pdf
UM1650: SPC56L-Discovery
3.0 680 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
SPC56EL70L5DISP gerber files
276 KB

Schematic Pack

Description Version Size
zip
SPC56EL70L5DISP schematics
170 KB

Related Tools and Software

Related Tools and Software

Part Number Description
SPC5-STUDIO Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
SPC5-UDESTK-SW SPC5-UDESTK Debugging Software for Windows

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPC56EL70L5DISPActiveBuy Direct121.27Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE181
MOUSEROrder NowWORLDWIDE51
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback