ST Life.augmented

SPC5-CONNECT

Programmable interface for PC communication to automotive target systems.
  • active Active

The SPC5 Connect is a programmable USB interface designed to connect a PC to development hardware or integrated modules via automotive communications channels such as CAN, SCI, LIN and K-Line.

Based on the 32bit SPC563M64 microcontroller the SPC5 Connect offers from a PC via USB full access to the integrated microcontroller features like I/O signals, analog channels, external interrupts input and automotive communication buses such as CAN, UART,K-Line, LIN and SPI.

The hardware features, also accessible through the Script Engine firmware, makes the SPC5 Connect a powerful, low cost and easy to use tool for rapid development of small scripts in lab applications.

The included extension flat cable with the 14 pin header connector and the DB9 connector makes possible to easily connect a daughter board or wrapping board for a specific application.

SPC5 Connect is supported by a specific set of software tools which allows easy programming of the device together with basic control and monitoring features of target signals. The software application has been designed by STMicroelectronics experts.

pdf Download
Data Brief

Key Features

  • USB connection to PC
  • 2 CAN channels (1x ST‐L9616 CAN transceiver)
  • 1 LIN (transceiver, multiplexed from SCI)
  • 1 UART (ST‐RS232 transceiver, multiplexed from SCI)
  • 1 Kline (ST‐L9637D transceiver, multiplexed from SCI)
  • 18 GPIO’s (6 eMIOS)
  • 4 ADC channels
  • 2 SPI with 6 Chip Select (shared with GPIO)
  • 1 NMI
  • 3 LEDs (one power‐on LED controllable via software);
  • Reset control
  • Integrated automotive microcontroller SPC563M64
  • Flat cable with connectors included:
  • 14 pin header connector
  • DB9 connector for CAN/UART
  • Extended features (on board):
  • Two header connectors for easy signals access
  • JTAG 14‐pin header connector
  • 5 V supply option for stand-alone operations
  • Specification:
  • Plastic Box size: 114 x 74 x 25 mm

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2040: Programmable interface for PC communication to automotive target systems
2.0 101 KB

Related Tools and Software

Related Tools and Software

Part Number Description
SPC5-CONMANAGER SPC5 Manager allows programming scripts into your SPC5 Connect.
SPC5-CONEXPLORER SPC5 Connect Explorer allows to take advantage of SPC5 Connect features from your PC.
SPC5-FLASHER SPC5 Flasher is a tool for serial programming microcontrollers of the SPC56 family.

Sample & Buy

Top
Part Number Marketing StatusOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
SPC5-CONNECTActive-125.999Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA16
Ecopack1

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback