ST Life.augmented

EVAL-VNH5019-P2

Dual VNH5019 Motor Driver Shield for Arduino
  • active Active

This motor driver shield makes it easy to control two bidirectional, high-power, brushed DC motors with an Arduino-Compatible, SPC56P-Discovery and STM32 Nucleo boards. The board features a pair of robust VNH5019A motor drivers, which operate from 5.5 to 24 V and can deliver a continuous 12 A (30 A peak) per channel, and incorporate most of the components of the typical application, like pull-up's and protection resistors and FETs for reverse battery protection. This versatile motor driver is intended for a wide range of users, from beginners who just want a plug-and-play motor control solution for their Arduinos and Nucleo to experts who want to directly interface with ST's great motor driver ICs. The Arduino pin mappings can all be customized if the defaults are not convenient and the VNH5019A control lines are broken out along the left side of the board for general-purpose use without an Arduino. This versatility, along with an option to power the Arduino directly from the shield, set this board apart from similar competing motor shields and it is as well a perfect tool to evaluate VNH5019A performance.

For more information please visit Pololu web site.

pdf Download
Data Brief

Key Features

  • Wide operating voltage range: 5.5 - 24 V
  • High output current: up to 12 A continuous (30 maximum) per motor
  • Motor outputs can be combined to deliver up to 24 A continuous (60 A maximum) to a single motor
  • Inputs compatible with both 5 V and 3.3 V systems (logic high threshold is 2.1 V)
  • PWM operation up to 20 kHz for quieter motor operation
  • Current sense voltage output proportional to motor current
  • Motor indicator LEDs show what the outputs are doing even when no motor is connected
  • Can be used with Arduino compatible boards, SPC56P-Discovery, STM32 Nucleo or other microcontroller boards
  • When used as a shield, the motor power supply can optionally be used to power the Arduino base as well
  • Arduino pin mappings can be customized if the default mappings are not convenient
  • Arduino library or SPC5Studio makes it easy to get started using this board as a motor driver shield
  • Reverse-voltage protection
  • Robust drivers:
  • Can survive input voltages up to 41 V
  • Undervoltage and overvoltage shutdown
  • High-side and low-side thermal shutdown
  • Short-to-ground and short-to-Vcc protection

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2132: Dual VNH5019 Motor Driver Shield Arduino-Compatible
2.0 82 KB

Sample & Buy

Top
Part Number Marketing StatusMaterial DeclarationOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
EVAL-VNH5019-P2ActiveBuy Direct55.12Distributor reported inventory date: 2015-04-17
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE671
Not compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback