ST Life.augmented

STSW-RX95HF001

Firmware for EVAL-RX95HF board
  • active Active

This package contains all source files to compile firmware for the EVAL-RX95HF board.

The MCU of the EVAL-RX95HF is an STM32F103. The RX95HF + MCU emulates a PICC. That system is called a card emulator.

The PCD communicates with the EVAL-RX95HF board through the 14443A protocol. The MCU communicates with the RX95HF through an SPI bus.

The software is a demonstration and example for the capabilities of the RX95HF, card emulation mode.

pdf Download
Data Brief

Key Features

  • NFC library for Card emulation.
  • SPI drivers to communicate between MCU and RX95HF.
  • Sample application firmware upgrade included.
  • Based on STM32 MCU standard library

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2730: Firmware for EVAL-RX95HF board
1.0 127 KB

Application Notes

Description Version Size
pdf
AN4375: Android application associated to the EVAL-RX95HF board – Firmware upgrade use case example
1.0 601 KB

User Manual

Description Version Size
pdf
UM1684: EVAL-RX95HF board firmware
1.0 366 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
NFC / RFID Transceivers - 95HF series
1.0 1,255 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
STSW-RX95HF0011.1ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback