ST Life.augmented

STM32072B-EVAL

Evaluation board with STM32F072VB MCU
  • active Active

The STM32072B-EVAL evaluation board is designed as complete demonstration and development platform for STMicroelectronics ARM cortex-M0 core-based STM32F072VBT6 microcontroller with two I2C, two SPI, four USART, one CAN, 12-bit ADC, 12-bit DAC, two GP comparators, internal 16KB SRAM and 128KB Flash, USB FS, Touch sensing, CEC, SWD debugging support.

The full range of hardware features on the board is designed for the evaluation of all the peripherals and the development of user-specific applications. Extension headers are used to easily connect a daughter board or a wrapping board for user-specific applications.

The ST-LINK/V2 is integrated on the board as embedded in-circuit debugger and programmer for the STM32 MCU.

pdf Download
Data Brief

Key Features

  • Four 5 V power supply options: power jack, ST-LINK/V2 USB connector, user USB connector or daughter board
  • Stereo audio jack which supports a headset with microphone connected to DAC and ADC of STM32F072VBT6.
  • 2G Byte (or more) SPI interface MicroSD card
  • I2C compatible serial interface temperature sensor
  • RF E2PROM
  • RS232 and RS485 communication
  • IrDA transceiver
  • IR LED and IR receiver
  • SWD debug support, ST-LINK/V2 embedded
  • 240x320 TFT color LCD connected to SPI interface of STM32F072VBT6
  • Joystick with 4-direction control and selector
  • Reset and tamper buttons
  • Four color user LEDs and two LEDs as MCU low power alarm
  • Extension connector for daughter board or wrapping board
  • MCU voltage choice fixed 3.3 V or adjustable from 1.65 V to 3.6 V
  • USB full-speed connector
  • Touch sensing buttons
  • RTC with backup battery
  • CAN2.0A/B compliant connector
  • Light Dependent Resistor (LDR)
  • Potentiometer
  • Two HDMI connectors with DDC and CEC
  • Smart Card slot
  • Motor control connector

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2170: Evaluation board for STM32 F0 series with STM32F072VB MCU
1.0 287 KB

User Manual

Description Version Size
pdf
UM1714: Evaluation board for STM32 F0 series with STM32F072VB MCU
1.0 3,787 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32072B-EVAL gerber files
1,400 KB

Bill of Materials

Description Version Size
zip
STM32072B-EVAL BOM
7 KB

Schematic Pack

Description Version Size
zip
STM32072B-EVAL schematics
2,350 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32132 STM32F0xx internal RC oscillators calibration (AN4067)
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-STM32137 STM32072B-EVAL demonstration firmware
STM32CubeF0 Embedded software for STM32 F0 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32F0 Series - Mainstream 32-bit MCUs
15.08 1,631 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32072B-EVALActiveBuy Direct194.77Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50
Farnell Element14Order NowEUROPE31
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback