ST Life.augmented

stsw-spin004

Firmware library L6470, L6472 discovery
  • active Active

The STSW-SPIN004 is a firmware library designed to support the development of custom firmware using the EVAL6470H-DISC and EVAL6472H-DISC discovery boards or the STEVAL-PCC009V2 in combination with one of the L6470/72 demonstration boards.

A full set of commands and fault interrupt management are provided.

The STSW-SPIN004 is possible to drive up to 8 devices at the same time using the SPI in daisy chain configuration.

pdf Download
Data Brief

Key Features

  • Supporting L6470 and L6472
  • EVAL6470H-DISC
  • EVAL6472H-DISC
  • STEVAL-PCC009V2
  • Full set of commands
  • FLAG and BUSY interrupt management
  • Driving up to 8 devices at the same time using daisy chain configuration

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2786: Firmware library L6470/L6472 discovery
1.0 115 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
stsw-spin0041.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback