ST Life.augmented

STEVAL-ISV019V1

Evaluation board for SPV1050 ULP energy harvester and battery charger - boost configuration
  • active Active

The STEVAL-ISV019V1 is an evaluation board based on the ultralow power energy harvester and battery charger SPV1050. For any detail related to the SPV1050 features and performances please refer to the datasheet.

The evaluation board implements the boost configuration of the DC-DC converter and has the purpose of enhancing the SPV1050 based applications development by testing the silicon performance thanks to many jumpers and test points, and by helping to find out the best system configuration to make the SPV1050 device working at the most of efficiency.

The STEVAL-ISV019V1 is optimized to:

Harvest energy from PV panels supplying 0.5 V ≤ VMP≤ 2.5 V and 30 μA ≤ IMP≤ 20 mA.

Charge a battery with 3.7 V undervoltage protection threshold (VUVP) and 4.2 V end of charge voltage threshold (VEOC).

Nevertheless, few easy changes on the application components (input and output resistor partitioning, CINcapacitor) allow to use a different PV panel and source (like TEG), and a battery by setting the VMPP_SET, the VUVPand the VEOCthresholds according to the new source and load. More in detail, operating ranges can be extended as follows: VMPfrom 150 mV up to 5 V, IMPup to 100 mA, VUVPdown to 2.2 V and VEOCup to 5.3 V.

pdf Download
Data Brief

Key Features

  • First startup at Vin = 500 mV
  • Input voltage working range: 150 mV ≤ Vin ≤ VEOC
  • End of charge battery voltage: VEOC= 4.25 V
  • Battery undervoltage protection: VUVP= 3.7 V

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2133: Evaluation board for SPV1050 ULP energy harvester and battery charger – boost configuration
3.0 323 KB

Application Notes

Description Version Size
pdf
AN4394: Evaluation board for SPV1050 ULP harvester (boost architecture)
1.0 532 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ISV019V1 gerber files
1.0 83 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ISV019V1 BOM
2.0 105 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISV019V1 schematics
2.0 61 KB
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
STEVAL-ISV019V1ActiveSPV1050Buy Direct40.42Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE30
RS COMPONENTSOrder NowEUROPE21
DIGIKEYOrder NowWORLDWIDE211
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback