ST Life.augmented

STEVAL-IDS002V1

Autonomous wireless multi-sensor node powered by PV cells and based on SPV1050 (SPIDEr ™)
  • active Active

The STEVAL-IDS002V1 device is a complete fully configurable energy reference design wireless sensor node powered by a photovoltaic module soldered on the top. It is composed by a fully integrated transmitter board which contains a temperature sensor, an air pressure sensor and a 3-axis accelerometer MEMS sensor powered by the SPV1050 device. Moreover a microcontroller and an RF Sub-Giga transmitter all by ST are on board. The system has a receiver companion powered through a USB cable by the PC. For further details on the SPV1050 device please refer to the related datasheet. The reference design kit is supported by a software user-friendly GUI able to show PV module and battery electrical characteristics, conversion efficiency, MPPT accuracy and sensors readings.

The transmitter module is based on an STM32L151 low power microcontroller which controls sensors configuration and data communication. A digital temperature sensor (STTS751), a pressure sensor (LPS331AP) and a 3-axis accelerometer (LIS3DH) are connected to the microcontroller through the I2C bus.

pdf Download
Data Brief

Key Features

  • Autonomous wireless sensor node based on ULP energy harvester and battery charger SPV1050
  • Typical use case with 3-axis accelerometer, temperature sensor and air pressure sensor on board
  • PV module soldered on top
  • Lithium coin-cell battery
  • User-friendly software GUI for system configuration
  • It can be used with power monitoring board for efficiency and all fundamental electrical parameters measurement
  • RF receiver board powered by USB
  • All ST component offer

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2137: Autonomous wireless multi-sensor node powered by PV cells and based on SPV1050 (SPIDErâ„¢)
3.0 1,344 KB

Application Notes

Description Version Size
pdf
AN4395: Autonomous wireless multi-sensor node powered by PV cells and based on SPV1050 (SPIDErâ„¢)
1.0 2,141 KB

User Manual

Description Version Size
pdf
UM1752: Software GUI user guide for STEVAL-ISV021V1, STEVAL-IDS002V1 and STEVAL-IDS003V1 evaluation boards
2.0 3,911 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Getting started with SPV1050
1.0 720 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IDS002V1 gerber files
1.0 284 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IDS002V1 BOM
1.0 113 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IDS002V1 schematics
1.0 287 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IDS002V1 STSW-IDS002V1 application software setup
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
STEVAL-IDS002V1ActiveSPV1050Buy Direct318.5Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100
DIGIKEYOrder NowWORLDWIDE11
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback