ST Life.augmented


STM32072B-EVAL demonstration firmware
  • active Active

The STM32072B-EVAL demonstration firmware is running on the STM32072B-EVAL evaluation board, which can be used to evaluate the capabilities of the STM32F072VBT6 microcontroller and on-board peripherals.

It contains many applications that can easily be reused. Refer to user manual UM1687 for full description of the STM32072B-EVAL demonstration firmware.

pdf Download
Data Brief

Key Features

  • Dual interface (I2C and RF) EEPROM application (ESL and DataLogger)
  • Infrared RC5 and SIRC receiver and transmitter
  • RTC calendar
  • File system FAT implementation on SDCard
  • Wave player using STM32 DAC peripheral
  • Voice recording
  • Touch sense controller (TSC)
  • Low power modes
  • Temperature sensor interfacing

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB2252: STM32072B-EVAL demonstration firmware
1.0 120 KB

User Manual

Description Version Size
UM1687: STM32072B-EVAL demonstration firmware
1.0 4,238 KB

Sample & Buy

Part Number VersionMarketing StatusSupplierOrder From ST

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback