ST Life.augmented

STEVAL-ILL060V1

High brightness LED array driver with diagnostics for automotive applications based on the STAP16DPPS05 and STM8A
  • active Active

The STEVAL-ILL060V1 is a high brightness LED array driver evaluation board with diagnostics based on STMicroelectronics’ automotive-grade low voltage, 16-bit constant current LED sink driver STAP16DPPS05.

The LED driver is configured and controlled through an 8-bit automotive-grade STM8A microcontroller via an SPI interface. An A5974D DC-DC converter, also automotive-grade, provides the voltages and power needed for overall operation of the board.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 6 - 24 VDC power supply with reverse voltage protection, short-circuit protection and input surge protection and standard DC jack input
  • Backward/forward transition switch to change modes
  • SWIM connector for MCU programing and debugging
  • Connector for LIN development and evaluation
  • Potentiometer to change brightness and speed of patterns
  • 32 white LEDs (PLCC 4)
  • 8 jumpers to simulate open-circuit error
  • 4 jumpers, to simulate short-circuit error
  • USB-UART bridge to interface board with GUI
  • Demonstrates pre-configured patterns (with adjustable brightness/speed) such as rolling text, wave effect, dot sequence, etc. in stand-alone mode
  • Demonstrates basic mode or frame programming mode with GUI SW
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2326: High brightness LED array driver with diagnostics for automotive applications based on the STAP16DPPS05 and STM8A
1.0 402 KB

User Manual

Description Version Size
pdf
UM1774: High brightness LED array driver with diagnostics for automotive applications based on STAP16DPPS05 and STM8A
1.0 3,497 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL060V1 gerber files
1.0 278 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL060V1 BOM
1.0 266 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL060V1 schematics
1.0 238 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ILL060FW STEVAL-ILL060V1 firmware
STSW-ILL060 STEVAL-ILL060V1 GUI setup
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
STEVAL-ILL060V1ActiveSTAP16DPPS05; STM8AF6266Buy Direct49Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback