ST Life.augmented

STEVAL-IDB003V1

A BlueNRG IC based Bluetooth® Smart USB dongle
  • active Active

The STEVAL-IDB003V1 is an evaluation board based on BlueNRG, a low power Bluetooth® Smart IC, compliant with the Bluetooth® 4.0 specifications and supporting both master and slave roles.

The STEVAL-IDB003V1 features a low power microcontroller STM32L on board. It is primarily meant to interface with BlueNRG but is also available for custom application development. The STEVAL-IDB003V1 has a USB connector for PC GUI interaction and firmware update.

The footprint for a JTAG connector is available on the STEVAL-IDB003V1. When a JTAG connector is soldered (the connector is not mounted on the STEVAL-IDB003V1) it enables users developing a custom firmware on the STM32L microcontroller.

For a detailed explanation on how to use the STEVAL-IDB003V1 please refer user manual UM1686: BlueNRG development kit.

pdf Download
Data Brief

Key Features

  • BlueNRG based Bluetooth®Smart USB dongle based for direct PC connection
  • Maximum transmission power +8 dBm.
  • Low power STM32L host microcontroller
  • Major Features of BlueNRG: 7.3mA (RX mode), 8.2mA (TX mode at 0dBm) maximum peak current, programmable output power from -18dBm to +8dBm, up to 96dB RF link budget
  • USB Interface
  • Bluetooth® low energy 4.0 compliant, supports both master and slave roles.
  • JTAG footprint connector for custom firmware development (JTAG connector not mounted)
  • ITunes app available (app name: BlueNRG)
  • Google Play app available (app name: BlueNRG)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2300: A BlueNRG IC based Bluetooth® Smart USB dongle
1.0 343 KB

User Manual

Description Version Size
pdf
UM1686: BlueNRG development kits
5.0 3,129 KB
pdf
UM1789: STEVAL-IDB003V1 evaluation board quick start guide
1.0 540 KB

Design Notes & Tips

Description Version Size
pdf
DT0051: Quick guide on BLE RF technology: products, evaluation kits and software packages
1.1 174 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IDB003V1 gerber files
1.0 107 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IDB003V1 BOM
2.0 53 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IDB003V1 schematics
1.1 96 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-BLUENRG-DK Setup for BlueNRG Kits
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
STEVAL-IDB003V1ActiveBlueNRGBuy Direct24.5Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE721
RS COMPONENTSOrder NowEUROPE41
RUTRONIKOrder NowEUROPE51
MOUSEROrder NowWORLDWIDE221
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback