ST Life.augmented


BlueNRG current consumption estimation tool
  • active Active

The BlueNRG current consumption estimation tool provides a means to predict the current consumption of the BlueNRG and BlueNRG-MS Bluetooth® low energy wireless network processor under different conditions as defined by the Bluetooth Low Energy specification. This application was developed to provide an accurate estimation of BlueNRG and BlueNRG-MS power consumption and related battery life under various operating conditions. Nevertheless, as a pure simulation it should not be considered as a substitute for measurements taken on the actual silicon device, which would provide the real figures.

pdf Download
Data Brief

Key Features

  • Allows measurement of average current consumption for various use cases
  • Excellent correlation with real measurements
  • User-friendly, easy to parameterize
  • Available input parameters:
  • Advertising/scanning/connection (Slave or Master)
  • General settings: power/payload/intervals/battery capacity
  • Available output data:
  • Average current estimation
  • Battery life estimation
  • Data rate estimation
  • PC-based application
  • Output report in PDF
  • Save/restore configuration
  • Graphical plot of the current consumption during active phase
  • Save plot in png format

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB2288: BlueNRG current consumption estimation tool
2.0 416 KB

Sample & Buy

Part Number VersionMarketing StatusOrder From ST

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback