ST Life.augmented

TESEO-DRAW

Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)
  • active Active

TESEO-DRAW firmware is a multi-sensors data fusion hub for Teseo family IC’s.

Thanks to filtering and predictive algorithms TESEO-DRAW augments user’s positioning experience in terms of accuracy and availability, especially when GNSS signal is degraded by environmental conditions (tunnels, urban canyon, indoor parking and multilevel highways junctions).

Vehicle’s position, height, heading and velocity are calculated by a Kalman filter, which fuses information coming from GNSS satellites with data coming from sensors such as gyroscope, accelerometer, odometer and temperature sensors.

TESEO-DRAW is provided bundle with ST TESEO GNSS multiconstellation receiver IC’s.

pdf Download
Data Brief

Key Features

  • Flexible firmware solution, supporting different configurations:
  • Classic
  • CAN gyro
  • Mixed
  • Differential Wheel Pulse (DWP)
  • Sensors over UART
  • Automatic free mount
  • Automatic sensors and temperature compensation
  • 3D dead reckoning
  • Map matching feedback

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2368: Dead reckoning automotive way
1.0 325 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
TESEO-DRAW Dead Reckoning Automotive Way
2,353 KB

Sample & Buy

Top
Part Number Marketing Status
TESEO-DRAWActive

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.