ST Life.augmented

ST7MDT20-T32/DVP

TQFP32 connection kit for ST7MDT20-DVP3
  • active Active

The TQFP32 (7x7) Connection Kit (ST7MDT20-T32/DVP) provides the hardware you need to connect your ST7MDT20-DVP3 emulator to your application when debugging applications for ST7 microcontrollers in the TQFP32 (7x7) package.

pdf Download
Data Brief

Key Features

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0234: TQFP32 (7x7) Connection Kit for ST7MDT20-DVP3
1.3 141 KB

Application Notes

Description Version Size
pdf
AN1015: Software techniques for improving microcontroller EMC performance
1.7 104 KB
pdf
AN1504: Starting a PWM signal directly at high level using the ST7 16-bit timer
1.3 171 KB
pdf
AN971: I2C communication between ST7 and M24CXX EEPROM
1.5 69 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST7MDT20-T32/DVPActiveTQFP32 connection kit for ST7MDT20-DVP3-480Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Farnell Element14Order NowEUROPE31
FUTUREOrder NowWORLDWIDE11
Not compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback