ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-CCM004V2
    TFT LCD panel controller demo board based on STM3220F-EVAL

    The STEVAL-CCM004V2 demonstration board demonstrates the capabilities of high performance Flexible Static Memory Interface (FSMC) of STM32F2x for driving TFT-LCD.

    3.5" QVGA resolution TFT-LCD panel is interfaced with STM32 FSMC peripheral.

    The STEVAL-CCM004V2 board is designed to be interfaced as daughter board for the STM320G-EVAL kit.

    ... See More

    Price:  $112.70

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHI001V1
    Demonstration board for washing machine user interface based on the ST7LITE49M and STLED316S

    The STEVAL-IHI001V1 is a demonstration board designed to simulate the user interface of a modern washing machine.

    The board is based on the low-cost 8-bit ST7LITE49M microcontroller equipped with an I²C bus interface, and the STLED316S serial interfaced 6-digit LED controller with key-scan.

    The demonstration board is designed to work as a stand-alone application, or as a motherboard for the STEVAL-IHI002V1 daughter board, which features the STMPE1208S capacitive sensing device and can be plugged into the STEVALIHI001V1 to operate as a capacitive single touch keyboard.

    ... See More

    Price:  $101.61

    Availability:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHT001V2
    Cold thermostat kit based on AC switches and the STM8S

    The STEVAL-IHT001V2 thermostat kit provides a robust and low-cost ST solution (microcontroller and AC switches) to control refrigerators, freezers or fridge/freezer combinations.

    Basic, defrost, and air circulation versions are configurable in order to address the low-end and medium-end cooling appliances market. It allows the control of a single-phase induction motor and a light bulb, and optionally, a defrost resistor and a fan, working on 220/240 VRMS, 50/60 Hz mains voltage. The thermostat kit is operational with 100/120 V RMS 50/60 Hz but the supply capacitor value must be modified.

    The board can operate in an ambient temperature range from 0 °C to 60 °C.

    The exact maximum temperature depends on the power of the loads. For demonstrative purposes a graphic user interface (GUI) has been developed.

    The connection between the PC and STM8S microcontroller, the MCU performing thermostat regulation, is achieved through a USB bus.

    As the STM8S is a low-cost MCU without an embedded USB peripheral, an additional MCU (STM32) has been used as a bridge between the PC and STM8S MCU, for demonstrative purposes only.

    ... See More

    Price:  $208.25

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHT004V1
    AC timer demonstration board on HT triacs and ST7Lite1b

    The purpose of the demonstration board is to promote the various types of applications where a single AC switch is controlled in on/off full-phase mode. The switch control is based on information from a single sensor evaluated by an MCU.

    ... See More

    Price:  $111.13

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHT005V2
    Demonstration board with full 3.3 V ACS/Triac control using the STM32F100

    The STEVAL-IHT005V2 is designed as a complete solution proposal for home appliance applications based on STMicroelectronics™ components. Special emphasis is placed on demonstration of a robust full 3.3 V solution, based on 4 kV level in class A during an IEC-61000-4-4 (burst) test. The board also allows designers to evaluate the feasibility of AC switch control with a 3.3 V supply. Gate currents can be measured and compared to the information given in application note AN2986. STEVAL-IHT005V2 is based on the recently-introduced 48-pin, 32-bit STM32F100C4T6B MCU running at 24 MHz (RC user-trimmable internal RC clock), featuring 16 kBytes of Flash memory, 12-bit A/D converter, 5 timers, communication interfaces, and 4 kBytes of SRAM. The power supply circuitry is based on the VIPer16L, an offline converter with an 800 V avalanche-rugged power section, operating at 60 kHz. The power supply provides negative 6 V in buck-boost topology. The STEVAL-IHT005V2 can control 2 high power loads up to 2830 W thanks to the T1635H, a 16 A, 600 V high temperature Triac and up to 2050 W using the ACST1635-8FP, a 16 A, 800 V high temperature overvoltage-protected ACST device. The high power load control is based on phase-angle control. To limit inrush current and possible current peaks, the board features a soft-start routine and a smooth power change function for the high power loads. The STEVAL-IHT005V2 can also control 4 low power loads up to 100 W thanks to 3 ACS108-8S, 0.8 A, 800 V overvoltage-protected ACS devices and a Z0109, 1 A standard 4 quadrant 600 V Triac.

    ... See More

    Price:  $189.87

    Availability:  1

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHT007V1
    Extension board with ACS switches for STM8S Discovery Kit

    The STEVAL-IHT007V1 is an extension board for the STM8S Discovery Kit that provides a simple tool for control of AC loads with ACS switches in markets accepting the STM8S Discovery Kit.

    The target application is small AC loads of up to 500 W, used in home appliances and home and building automation.

    ... See More

    Price:  $91.87

    Availability:  2

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback