ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • 



No Image Available

    EVAL-IBU-STR7
    Control interface board dedicated to the EVAL6460; it is based on the STR711FR2, an ARM-powered 32-bit microcontroller

    ... See More

    Price:  $134.75

    Availability:  1

    Orderable Qty:  1

    Buy Direct
  • EVAL2293Q
    L2293Q push-pull four channel driver with integrated diodes evaluation board

    The L2293Q is a monolithic integrated high voltage, high-current four-channel driver designed to accept standard DTL or TTL logic levels, drive inductive loads (such as relay solenoides, DC and stepping motors) and switching power transistors.

    To simplify the use as two bridges, each pair of channels is equipped with an enable input. A separate supply input is provided for the logic, allowing the operation at a lower voltage and including internal clamp diodes.

    This device switches applications at frequencies up to 50 kHz.

    The L2293Q is assembled in a VFQFPN-32L 5x5 package which has exposed pad available for heatsinking.

    ... See More

    Price:  $34.30

    Availability:  2

    Lead Time:  16

    Orderable Qty:  1

    Buy Direct
  • EVAL6205N
    L6205 DMOS Dual Full Bridge Driver Evaluation Board

    The EVAL6205N will help you in evaluating the L6205 in PowerDIP package. It implements a typical application, enabled to run one to four DC motors or one stepper motor. On the board the L6506, PWM current controller, provides the current control for the L6205N power section. Screw connectors provide connection to motor supply rail and 5 V reference for the logic inputs, as well as the four outputs to motor windings. EVAL6205N can be hooked-up to practiSPIN interface board (EVALpractiSPIN) through a 34-pin connector. This also gives direct access to ICs input signals as well as making possible to provide reference voltages for current control PWM. Operating frequency and reference voltage (independent for the two channels) for the L6506 PWM current control loops could be set by means of three pots placed on the board. EVAL6205N can be used as well to evaluate the L6225N product just adjusting pot settings.

    ... See More

    Price:  $25.72

    Availability:  3

    Lead Time:  19

    Orderable Qty:  1

    Buy Direct
  • EVAL6206N
    L6206 DMOS Dual Full Bridge Driver in PowerDIP Package Evaluation Board

    ... See More

    Price:  $25.72

    Availability:  4

    Lead Time:  19

    Orderable Qty:  1

    Buy Direct
  • EVAL6206PD
    L6206 DMOS Dual Full Bridge Driver in PowerSO Package Evaluation Board

    ... See More

    Price:  $32.15

    Availability:  2

    Lead Time:  13

    Orderable Qty:  1

    Buy Direct
  • EVAL6206Q
    Dual full bridge with programmable overcurrent

    The EVAL6206Q demonstration board allows the user to test the L6206Q functions. The dual full bridges integrated into the L6206Q device can be used to drive a single 2-phase stepper motor or up to four DC motors (unidirectional). The bridges can also operate in parallel mode. The board can be driven using the STEVAL-PCC009V2 demonstration board and the PractiSPIN 2 evaluation software.

    ... See More

    Price:  $55.12

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • EVAL6207N
    L6207N DMOS Dual Full Bridge Driver with PWM Current Controller Evaluation Board

    ... See More

    Price:  $25.72

    Availability:  13

    Lead Time:  17

    Orderable Qty:  1

    Buy Direct
  • EVAL6208Q
    Stepper motor driver mounting the L6208Q

    The EVAL6208Q device is a stepper motor driver board allowing the user to test the L6208Q functions.

    The board can be driven using the STEVAL-PCC009V2 demonstration board and the PractiSPIN 2 evaluation software.

    ... See More

    Price:  $55.12

    Availability:  3

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    EVAL6225PD
    L6225 DMOS Dual Full Bridge Driver Evaluation Board

    ... See More

    Price:  $38.59

    Availability:  2

    Lead Time:  18

    Orderable Qty:  1

    Buy Direct
  • Board photo for EVAL6226QR

    EVAL6226QR
    Demonstration board using a dual full-bridge L6226Q for motor control applications

    The L6226Q is a DMOS dual full-bridge designed for motor control applications, realized in BCD multipower technology. The L6226Q features thermal shutdown and a non-dissipative overcurrent detection on the high-side power MOSFETs plus a diagnostic output that can be easily used to implement the overcurrent protection.

    ... See More

    Price:  $36.75

    Availability:  1

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    EVAL6227PD
    L6227 DMOS Dual Full Bridge Driver with PWM Current Controller Evaluation Board

    ... See More

    Price:  $45.02

    Availability:  2

    Lead Time:  18

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    EVAL6227QR
    Demonstration board using a dual full-bridge L6227Q for motor control applications

    The L6227Q is a DMOS dual full-bridge designed for motor control applications, realized in BCD multipower technology.

    The L6227Q features thermal shutdown and a non-dissipative overcurrent protection on the high-side power MOSFETs plus a diagnostic output that can be easily used to implement the overcurrent protection.

    The device also includes two independent constant off-time PWM current controllers which perform the chopping regulation.

    ... See More

    Price:  $49.00

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • EVAL6228QR
    L6228Q: Dual full bridge with PWM current control and translator for stepper reference design board

    The L6228Q is a DMOS fully integrated stepper motor driver, realized in BCD multipower technology.

    The L6228Q includes the circuitry to drive a two-phase bipolar stepper motor: a dual DMOS full-bridge, the constant off-time, the PWM current controller performing the chopping regulation and the phase sequence generator, which generates the stepping sequence. The device features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

    ... See More

    Price:  $49.00

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • EVAL6229PD
    L6229 DMOS Driver for Three-Phase Brushless DC Motor Evaluation Board

    ... See More

    Price:  $51.45

    Availability:  5

    Lead Time:  18

    Orderable Qty:  1

    Buy Direct
  • EVAL6230QR
    L6230Q three-phase brushless DC motor driver demonstration board

    The L6230Q is a DMOS fully integrated three-phase motor driver with overcurrent protection, optimized for FOC applications thanks to the independent current sensing.

    Realized in BCD multipower technology, the L6230Q features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

    An uncommitted comparator with open-drain output is available.

    ... See More

    Price:  $42.87

    Availability:  1

    Lead Time:  12

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    EVAL6235N
    L6235 DMOS Driver for Three-Phase Brushless DC Motor Evaluation Board

    ... See More

    Price:  $25.72

    Availability:  6

    Lead Time:  26

    Orderable Qty:  1

    Buy Direct
  • EVAL6235PD
    L6235 three-phase brushless DC motor driver demonstration board

    The EVAL6235PD demonstration board is a fully integrated DMOS three-phase brushless DC motor driver.

    Used in conjunction with the EVALPRACTISPIN interface board and practiSPIN software, the board provides an evaluation platform to test the features of the L6235 device. In particular, the board provides a means to evaluate the power dissipation performance of the IC in the PowerSO package.

    An example of speed loop is implemented. The speed information is obtained by analog integration of the TACHO output. Fine tuning of external components is needed to fit application requirements.

    The board is designed with a large GND area to minimize noise and optimize power dissipation.

    ... See More

    Price:  $61.25

    Availability:  2

    Lead Time:  26

    Orderable Qty:  1

    Buy Direct
  • EVAL6235Q
    Three phase BLDC motor driver mounting the L6235Q

    The EVAL6235Q is a 3-phase BLDC motor driver board that allows the user to test the L6235Q functions.

    The board can be driven using the STEVAL-PCC009V2 communication board and the PractiSPIN 2 evaluation software.

    ... See More

    Price:  $55.12

    Availability:  13

    Lead Time:  11

    Orderable Qty:  1

    Buy Direct
  • EVAL6393FB
    Low voltage full bridge reference design board featuring L6393 advanced high-voltage gate driver

    The EVAL6393FB demonstrates how to use two L6393 drivers to drive a single-phase load through a full-bridge topology. This allows both the direction and the value of the current flowing into the load to be controlled. Typical loads, which can be effectively driven by using this topology, are single-phase BLDC motors, fans and HID lamps. Thanks to the integrated features of the L6393, the board has a very small footprint and an optimized layout, and can be simply run by applying the BUS voltage and a direction signal.

    ... See More

    Price:  $55.12

    Availability:  12

    Lead Time:  7

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    EVAL6460
    FlexSPIN: SPI configurable stepper and DC multi motor driver evaluation board

    ... See More

    Price:  $67.37

    Availability:  4

    Lead Time:  20

    Orderable Qty:  1

    Buy Direct
  • EVAL6470H
    Fully integrated stepper motor driver mounting the L6470

    The EVAL6470H demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the SPIN evaluation software, the board allows the user to investigate all the features of the L6470 device. In particular, the board can be used to check the voltage mode driving and to regulate the L6470 parameters in order to fit the application requirements.

    The EVAL6470H supports the daisy chain configuration making it suitable for the evaluation of the L6470 in multi motor applications.

    ... See More

    Price:  $61.25

    Availability:  30

    Lead Time:  26

    Orderable Qty:  1

    Buy Direct
  • EVAL6470H-DISC
    dSPIN Discovery: development tool to explore dSPIN (L6470) motor driver

    The L6470 Discovery is a low cost development tool to explore the L6470 motor driver.

    An ideal starter-kit for both beginners and experienced users, it is autonomous and can be used with a software interface or with a custom firmware thanks to the embedded microcontroller.

    Through the available GUI the user can easily set the full configuration of application parameters.“Plug and Play” tool it offers high motor control flexibility thanks to the wide operating voltage range from 8 V to 45 V and the current capability up to 3 Ar.m.s. It is equipped with LED indicators for specific ready, busy, error warning.

    ... See More

    Price:  $24.50

    Availability:  17

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • EVAL6470PD
    Fully integrated stepper motor driver mounting the L6470 in a high power PowerSO package

    The EVAL6470PD demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and SPIN evaluation software, the board allows the engineer to investigate all the features of the L6470 device. In particular, the board can be used to check the voltage mode driving and to regulate the L6470 parameters in order to fit the application requirements. The 4-layer layout and the PowerSO package allow the top thermal performance to be obtained. The EVAL6470PD supports the daisy chain configuration making it suitable for the evaluation of the L6470 in multi motor applications.

    ... See More

    Price:  $61.25

    Availability:  6

    Lead Time:  26

    Orderable Qty:  1

    Buy Direct
  • EVAL6472H
    Fully integrated stepper motor driver based on the L6472

    The EVAL6472H demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the dSPIN evaluation software, the board allows the user to investigate all the features of the L6472 device. In particular, the board can be used to regulate the L6472 parameters in order to fit application requirements.

    The EVAL6472H supports the daisy chain configuration making it suitable for the evaluation of the L6472 in the multi-motor applications.

    ... See More

    Price:  $61.25

    Availability:  13

    Lead Time:  12

    Orderable Qty:  1

    Buy Direct
  • EVAL6472H-DISC
    dSPIN Discovery: development tool to explore dSPIN (L6472) motor driver

    The L6472 Discovery is a low cost development tool to explore the L6472 motor driver.

    An ideal starter-kit for both beginners and experienced users, it is autonomous and can be used with a software interface or with a custom firmware thanks to the embedded microcontroller.

    Through the available GUI the user can easily set the full configuration of application parameters.“Plug and Play” tool it offers high motor control flexibility thanks to the wide operating voltage range from 8 V to 45 V and the current capability up to 3 Ar.m.s. It is equipped with LED indicators for specific ready, busy, error warning.

    ... See More

    Price:  $24.50

    Availability:  8

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • EVAL6472PD
    Fully integrated stepper motor driver mounting the L6472 in a high power PowerSO package

    The EVAL6472PD demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the SPIN evaluation software, the board allows the user to investigate all the features of the L6472 device. In particular, the board can be used to regulate the L6472 parameters in order to fit application requirements.

    The 4-layer layout and the PowerSo package allow the top thermal performance to be obtained.

    The EVAL6472PD supports the daisy chain configuration making it suitable for the evaluation of the L6472 in the multi motor applications.

    ... See More

    Price:  $61.25

    Availability:  9

    Lead Time:  9

    Orderable Qty:  1

    Buy Direct
  • EVAL6474H
    Stepper motor driver mounting the L6474

    The EVAL6474H demonstration board is a microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the SPIN evaluation software, the board allows the user to investigate all the features of the L6474 device.

    The EVAL6474H supports the daisy chain configuration making it suitable for the evaluation of the L6474 in multi motor applications.

    ... See More

    Price:  $61.25

    Availability:  11

    Lead Time:  12

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    EVAL6474PD
    Stepper motor driver mounting the L6474 in high power PowerSO package

    The EVAL6474PD demonstration board is a microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and easySPIN evaluation software, the board allows the user to investigate all the features of the L6474 device.

    The 4-layer layout and the PowerSO™ package allow the highest thermal performance to be obtained.

    The EVAL6474PD supports the daisy chain configuration making it suitable for the evaluation of the L6474 in multi-motor applications.

    ... See More

    Price:  $61.25

    Availability:  8

    Lead Time:  9

    Orderable Qty:  1

    Buy Direct
  • EVAL6480H
    High power microstepping motor driver with L6480H

    The EVAL6480H demonstration board is a high power microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the evaluation software, the board allows the user to investigate all the features of the L6480 device. In particular, the board can be used to check the voltage mode driving and to regulate the L6480 parameters in order to fit the application requirements.

    The EVAL6480H supports the daisy chain configuration making it suitable for the evaluation of the L6480 in multi-motor applications.

    ... See More

    Price:  $79.62

    Availability:  19

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • EVAL6482H
    High power microstepping motor driver with the L6482H

    The EVAL6482H demonstration board is a high power microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the evaluation software, the board allows the user to investigate all the features of the L6482 device. In particular, the board can be used to check the advanced current control and to regulate the L6482 parameters in order to fit the application requirements.

    The EVAL6482H supports the daisy chain configuration making it suitable for the evaluation of the L6482 in multi-motor applications.

    ... See More

    Price:  $79.62

    Availability:  21

    Lead Time:  23

    Orderable Qty:  1

    Buy Direct
  • EVALPRACTISPIN
    PractiSPIN Interface Board

    ... See More

    Price:  $38.59

    Availability:  3

    Lead Time:  9

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM019V1
    Complete inverter for low power 3-phase asynchronous motors demonstration board

    This demonstration board implements a 3-phase inverter for low power asynchronous electric motors or permanent magnet AC motors up to 50 W. Nominal input voltage for inverter is 230 VAC - standard single phase connecting. This 3- phase inverter is based on 8-bit ST7FMC motor control controller. Main target of this demonstration board is a very low-cost effective 3-phase inverter for permanent magnet AC motor, but with certain modification of software it can be used also for 3-phase asynchronous motors where high efficiency is required and low cost per solution is a must.

    ... See More

    Price:  $141.49

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM021V2
    100 W, 3-phase inverter based on L6390 and UltraFASTmesh™ MOSFET for speed FOC of 3-phase PMSM motor drive

    The STEVAL-IHM021V2 demonstration board implements a 100 W, 3-phase inverter for field-oriented control (FOC) of permanent magnet synchronous motors (PMSM).

    The 3-phase inverter bridge is based on the STD5N52U power MOSFET with enhanced fast body-drain recovery diode in a DPAK package, and the L6390. The L6390 represents the latest in high-voltage half-bridge gate drivers featuring an integrated comparator for hardware protection against overcurrent, overtemperature, etc. The device also features an embedded operational amplifier suitable for advanced current sensing.

    The STEVAL-IHM021V2 has been specifically designed to achieve fast and accurate conditioning of the three shunt resistor-based motor current feedback network, matching the requirements typical for high-end applications such as field-oriented motor control.

    As an alternative to the STD5N52U, the STGD6NC60HD or STGDL6NC60DI IGBT devices may also be used on the board for frequencies lower and higher than 10 kHz, respectively. In either case, no replacement of the switches driving the network is required.

    The board is compatible with 110 and 230 Vac mains, and includes a power supply stage using the VIPer12A-E (in buck configuration) to generate the +15 V and +3.3 V supply voltage required by the application. The board can be interfaced with the STM3210B-EVAL (STM32 microcontroller demonstration board) through the dedicated motor control connector.

    ... See More

    Price:  $263.67

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM022V1
    High density dual motor control demonstration board based on the STM32F103ZE microcontroller

    The STEVAL-IHM022V1 demonstration board is designed as a dual motor control development platform for STMicroelectronics’ ARM Cortex™- M3 core-based STM32F103ZE microcontroller.

    The board features full speed USB 2.0 and CAN 2.0 A/B compliant interfaces, 2 I2S channels, 2 I2C channels, 5 USART channels, 3 SPI channels, 2 DAC channels, internal 64 Kb SRAM and 512 Kb Flash memory, and JTAG and SWD debugging support.

    The board is designed to implement multiple motor control (up to three MC connectors are available) and offers an advanced user I/O interface (LCD QVGA display and joystick key).

    Extension headers make it easy to connect a daughterboard or wrapping board for specific applications.

    ... See More

    Price:  $264.97

    Availability:  1

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    STEVAL-IHM023V2
    1 kW 3-phase motor control demonstration board featuring L6390 drivers and STGP10NC60KD IGBT

    The STEVAL-IHM023V2 demonstration board implements a 1 kW three-phase motor control featuring the L6390 high and low-side drivers and the STGP10NC60KD IGBT. The demonstration board is an AC/DC inverter that generates a three-phase waveform for driving three- or two-phase motors such as induction motors or PMSM motors up to 1000 W with or without sensors.

    The STEVAL-IHM023V2 is a universal, fully evaluated and populated design consisting of a three-phase inverter bridge based on STMicroelectronics’ 600 V IGBT STGP10NC60KD in a TO-220 package mounted on a heatsink and the L6390 high-voltage high-side and low-side driver featuring an integrated comparator for hardware protection features such as overcurrent and overtemperature. The driver also integrates an operational amplifier suitable for advanced current sensing. Thanks to this advanced characteristic, the system has been specifically designed to achieve an accurate and fast conditioning of the current feedback, thus matching the typical requirements in field oriented control (FOC).The board has been designed to be compatible with single-phase mains, supplying from 90 VAC to 285 VAC or from 125 VDC to 400 VDC for DC voltage. With reconfiguration of the input sourcing, the board is suitable also for low-voltage DC applications up to 35 VDC.

    ... See More

    Price:  $216.82

    Availability:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM025V1
    1 kW 3-phase motor control demonstration board featuring the IGBT SLLIMM™ STGIPL14K60

    The STEVAL-IHM025V1 demonstration board is an AC/DC inverter that generates a three-phase waveform for driving three or two-phase motors such as induction motors or PMSM motors up to 1000 W, with or without sensors.

    The system represents a universal, fully-evaluated and populated design consisting of a 3-phase inverter bridge based on the 600 V IGBT SLLIMM™ (small low-loss intelligent molded module) in the SDIP 38L package mounted on a heatsink. The STGIPL14K60 integrates: high voltage, short-circuit rugged IGBT, and high voltage gate drivers with advanced features like integrated op amp suitable for advanced current sensing. Thanks to this integrated module, the system has been specifically designed to achieve power inversion in a reliable and compact design. The system architecture of the module is based on integrated advanced features and is specifically designed to achieve fast and accurate conditioning of the current feedback, thereby matching the typical requirements in field-oriented control (FOC).

    The board is designed to be compatible with single-phase mains, supplying from 90 VAC to 285 VAC or from 125 VDC up to 400 VDC for DC voltage.

    ... See More

    Price:  $265.82

    Availability:  3

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM027V1
    Power board with MC connector based on the STGIPS10K60A 10 A, 600 V intelligent power module

    The STEVAL-IHM027V1 is a 1 kW, 3-phase motor control demonstration board featuring the STGIPS10K60A 600 V, 10 A IGBT intelligent power module (IPM) from STMicroelectronics.

    The system is an AC/DC 3-phase inverter for driving an induction motor or PMSM motors up to 1000 W. The purpose of the application is to demonstrate the performance of the STGIPS10K60A IPM, housed in a 25-lead, small dual inline package.

    The STEVAL-IHM027V1 demonstration board is designed to be compatible with single-phase AC supply from 90 to 220 V, or DC supply from 125 to 350 V.

    ... See More

    Price:  $94.32

    Availability:  5

    Lead Time:  15

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    STEVAL-IHM028V1
    2 kW 3-phase motor control demonstration board featuring the IGBT intelligent power module STGIPS20K60

    The goal of the STEVAL-IHM028V1 demonstration board is to present a universal, fully tested, and populated design consisting of a 3-phase inverter bridge based on the 600 V, 17 A intelligent power module STGIPS20K60. The IPM itself consists of short-circuit rugged IGBTs with negative temperature co-efficiency. It also contains a wide range of auxiliary functions like undervoltage lockout and smart shutdown.

    Thanks to these advanced characteristics, the system has been specifically designed to achieve an accurate and fast conditioning of the current feedback, therefore matching the typical requirements for a field oriented control (FOC).

    This demonstration board can be used for evaluating a wide range of applications such as

    HVAC (air conditioners), power white goods and high end single-phase power tools.

    ... See More

    Price:  $361.37

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    STEVAL-IHM029V1
    2000 W universal motor control demonstration board based on the STM8S103F2 MCU and T1235H Triac

    ... See More

    Price:  $101.67

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM032V1
    150 W inverter featuring the L639x and STGD3HF60HD for 1-shunt based sinusoidal vector control and trapezoidal scalar control

    The STEVAL-IHM032V1 demonstration board is a 3-phase inverter designed to perform both the field-oriented control (FOC) of sinusoidal-shaped back-EMF permanent magnet synchronous motors (PMSMs) and trapezoidal control of brushless DC (BLDC) motors with or without sensors, with nominal power up to 150 W.

    This flexible, open, high-performance system based on the L639x and STGD3HF60HD is specifically designed to achieve fast and accurate conditioning of the current feedback, thereby matching the requirements typical of high-end applications such as field-oriented motor control.

    The board is compatible with 110 and 230 Vac mains, and includes a power supply stage with the VIPer12A-E (in flyback configuration) to generate the +15 V and +3.3 V supply voltage required by the application. Finally, the board can be interfaced through a dedicated connector with the STM3210xx-EVAL (STM32 microcontroller demonstration board), STEVAL-IHM022V1 (high-density, dual motor control demonstration board based on the STM32F103ZE microcontroller), and with the STEVAL-IHM033V1 (control stage based on the STM32F100 microcontroller suitable for motor control).

    ... See More

    Price:  $129.85

    Availability:  3

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM035V2
    3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMMa??-nano)

    The STEVAL-IHM035V2 is designed to drive a high voltage/low power 3-phase brushless motor, either synchronous or asynchronous (PMSM and ACIM). It provides a compact solution in terms of size and efficient power dissipation, thanks to the ST IPM STGIPN3H60 (SLLIMM™-nano). With the on-board MC-connector, the demonstration board can also be interfaced with any ST MCU control board in order to implement a complete motor drive.

    ... See More

    Price:  $107.80

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM036V1
    Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B

    The purpose of the STEVAL-IHM036V1 demonstration board is to present a universal, fully-tested design consisting of a 3-phase inverter bridge based on the 600 V, 3 A small low-loss intelligent molded module (SLLIMM) STGIPN3H60 and the STM32F100C6T6B MCU.

    The SLLIMM™ consists of short-circuit rugged IGBT’s with negative temperature coefficient. Additional auxiliary functions are undervoltage lockout and smart shut-down.

    Thanks to these advanced characteristics the system achieves fast and accurate conditioning of the current feedback, rendering it capable of meeting the typical requirements for field-oriented control (FOC).

    ... See More

    Price:  $145.77

    Availability:  4

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM037V1
    Ceiling fan remote control unit based on the STM8L101F2

    The STEVAL-IHM037V1 demonstration board implements speed control for an induction motor-based ceiling fan using a remote control. Traditionally, fan speed is controlled using a Triac-based regulator, which must be operated manually.

    The STEVAL-IHM037V1 replaces the manual regulator with a remote control-based solution. Two pushbuttons are also provided to increase or decrease fan speed. Speed is regulated by controlling the firing angle of a Triac (T435x) with the STM8S003x microcontroller.

    ... See More

    Price:  $61.25

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM040V1
    BLDC/PMSM driver demonstration board based on STM32 and the SLLIMM nano™

    The STEVAL-IHM040V1 is a 3-phase permanent magnet brushless motor driver designed to drive a motor using either the six step or field oriented control (FOC) commutation technique. The board can operate from an AC mains of either 115 or 230 VACnominal at 50/60 Hz, or from a DC input voltage between 150 and 350 VDC. The board can supply a continuous output current of 0.5 ARMSto the motor.

    The circuit consists of three main blocks. The first is the digital control block, which uses the STM32F100C8T6 microcontroller to implement the control algorithms and to generate the control signals for the power stage. The main outputs of the control block are the signals for the power stage.

    The second block is the power stage, a 3-phase inverter bridge implemented using the STGIPN3H60 SLLIMM-nano intelligent power module. The SLLIMM includes the 6 IGBTs, gate drivers and level shift required to interface the logic signals from the digital control to the motor terminals. The SLLIMM also provides a hardware overcurrent shutdown and an op-amp used to scale and bias the current sensing.

    The third block is the power supply, which employs the VIPER16 to convert the high voltage DC bus to a regulated 15 V supply that supplies the SLLIMM and analog circuitry on the board. The 15 V supply also supplies an L78L33 linear regulator that provides the 3.3 V logic supply for the microcontroller.

    Two firmware control programs are available, one for six steps and one for FOC, which run on the same hardware platform.

    ... See More

    Price:  $75.95

    Availability:  8

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IHM041V1
    Universal motor driver with speed control based on the STM8 and Triac (US version)

    The STEVAL-IHM041V1 demonstration board is a Triac-based phase angle control for universal motor speed control using an STM8S103F3P6, 8-bit microcontroller, to set the conduction angle of the Triac.

    The STEVAL-IHM041V1 demonstration board may be operated in either open loop mode or in closed loop speed control mode, with an AC tach, Hall sensor or opto-sensor feedback.

    The open loop mode may also be used as a lamp dimmer.

    The STEVAL-IHM041V1 demonstration board is designed to operate from a 120 V/60 Hz mains, but may be easily modified to operate on other mains voltages by changing components in the power supply and motor voltage sensing circuits. Suggested component values for 230 V/50 Hz mains voltages are shown in the relevant bill of materials.

    ... See More

    Price:  $67.37

    Availability:  4

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IKM001V1
    dSPIN evaluation kit based on the L6470H

    The STEVAL-IKM001V1 is a kit composed of 1 EVAL6470H evaluation board + 1 STEVAL-PCC009V2 communication board, and 2 samples each of ST’s L6470H and L6470PD devices.

    The EVAL6470H evaluation board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the dSPIN evaluation software, the board allows the user to evaluate all the features of the L6470 device. In particular, the board can be used to check voltage mode driving and to regulate the L6470H parameters in order to meet application requirements.

    The EVAL6470H supports the daisy-chain configuration, making it suitable for evaluation of the L6470 in multi-motor applications.

    ... See More

    Price:  $129.36

    Availability:  10

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-PCC009V2
    IBU Motor Control & IPS universal interface

    The STEVAL-PCC009V2 board implements an IBU universal interface (IBUUI), which is an STM32x-based USB-to-serial interface bridge consisting of a configurable 10-pin interface and a 30-pin interface.

    The STM32x microcontroller is used as an interface between the PC and another end system. Various communication peripherals are multiplexed with GPIOs, ADC and PWM channels in both the 10-pin and 30-pin interfaces.

    With these interfaces, there is a provision to connect a device which can communicate using I2C, SPI and UART. Thus, the IBUUI tool allows users to connect a serial communication-based device to a PC. At the same time, it allows user control of some GPIOs available in 10-pin and 30-pin interfaces, and sets them to input/output mode as per application requirements.

    ... See More

    Price:  $50.22

    Availability:  15

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback