ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-MKI009V1
    LIS3LV02DL adapter board designed to be plugged into a standard DIL 20 socket

    The STEVAL-MKI009V1 Adapter Board is is based on the LIS3LV02DL 3-axis digital output linear accelerometer and is intended to provide the user with an effective solution for fast system prototyping and device evaluation directly within the user’s application.

    The STEVAL-MKI009V1 is designed to be plugged into a standard DIL 20 socket. It provides the user with the complete LIS3LV02DL pinout, and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is designed to be fully compatible with all other available adapter boards so that the user can easily switch from one sensor to another during evaluation without the need for board redesign.

    ... See More

    Price:  $24.44

    Availability:  9

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI013V1
    Standard DIL 24 socket-compatible adapter board for testing the LIS302DL

    The STEVAL-MKI013V1 is an adapter board designed to allow the evaluation of the LIS302DL, a low-power 3-axis linear accelerometer with digital output. The adapter board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI0013V1 is designed to be plugged into a standard DIL 24 socket. It provides the user with the complete LIS302DL pinout, and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

    This adapter is supported by STEVAL-MKI109V2: it is a motherboard including a high-performance 32-bit microcontroller which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $34.30

    Availability:  17

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI015V1
    Adapter board for the LIS344ALH

    The STEVAL-MKI015V1 demonstration board is an adapter board designed to facilitate the evaluation of the LIS344ALH three-axis analog-output linear accelerometer. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI015V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS344ALH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    This user manual provides information on the STEVAL-MKI015V1 only. For details regarding LIS344ALH specifications, please refer to the LIS344ALH; MEMS inertial sensor high performance 3-axis ±2/±6g ultra compact linear accelerometer, datasheet.

    ... See More

    Price:  $35.52

    Availability:  19

    Lead Time:  9

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI072V1
    MEMS demonstration board based on LY3100ALH (analog output single-axis gyroscope)

    The STEVAL-MKI072V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LY3100ALH product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI072V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $72.91

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI075V1
    LY3100ALH adapter board designed for a standard DIL24 socket

    The STEVAL-MKI075V1 is an adapter board designed to facilitate the evaluation of the LY3100ALH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI075V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LY3100ALH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $24.50

    Availability:  2

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI077V1
    MEMS: demonstration board based on the LPR4150AL (analog output two axis gyroscope)

    The STEVAL-MKI077V1 is a demonstration kit designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LPR4150AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI077V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to manage the control pins of the device.

    ... See More

    Price:  $72.91

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI079V1
    MEMS demonstration board based on the LPR430AL (analog output two-axis gyroscope)

    The STEVAL-MKI079V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR430AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI079V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital mode (DWM) the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $75.95

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI080V1
    MEMS demonstration board based on LPR410AL (analog output two axis gyroscope)

    The STEVAL-MKI080V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR410AL product family.

    The STEVAL-MKI080V1 includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI080V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog mode (AWM) the microcontroller is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when power is supplied through either the USB connector or the supply connector.

    In digital mode (DWM) the microcontroller is enabled and allows the user to digitally acquire the output signals of the device, to view them on the PC through the dedicated GUI, and to manage the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI084V1
    LPY430AL adapter board designed to be plugged into a standard DIL24 socket

    The STEVAL-MKI084V1 is an adapter board designed to facilitate the evaluation of the LPY430AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI084V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY430AL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $24.50

    Availability:  8

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI089V1
    LIS331DLH adapter board for standard DIL 24 socket

    The STEVAL-MKI089V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS331DLH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI089V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS331DLH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $25.72

    Availability:  25

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI097V1
    LPR430AL adapter board designed to be plugged into a standard DIL24 socket

    The STEVAL-MKI097V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPR430AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI097V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR430AL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $24.50

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI098V1
    LPR410AL adapter demonstration board for a standard DIL24 socket

    The STEVAL-MKI098V1 adapter board is designed to facilitate the evaluation of the LPR410AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI098V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR410AL pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $24.50

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI101V1
    MEMS demonstration board based on LPY450AL (dual-axis pitch and yaw ±500 dps analog gyroscope)

    The STEVAL-MKI101V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPY450AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI101V1 demonstration board has been designed for use in two working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $72.91

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI103V1
    MEMS demonstration board based on the LPY410AL (dual-axis pitch and yaw ±100 dps analog gyroscope)

    The STEVAL-MKI103V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPY410AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI103V1 demonstration board has been designed for use in two different working modes: analog and digital

    In analog mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital mode (DWM) the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $75.95

    Availability:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI104V1
    MEMS demonstration board based on LPY403AL (dual-axis pitch and yaw ±30 dps analog gyroscope)

    The STEVAL-MKI104V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPY403AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI104V1 demonstration board has been designed for use in two working modes: analog and digital.

    In analog working mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM) the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI105V1
    LIS3DH adapter board for standard DIL 24 socket

    The STEVAL-MKI105V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS3DH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI105V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS3DH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $24.50

    Availability:  18

    Lead Time:  11

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI106V1
    LSM303DLHC adapter board designed to be plugged into a standard DIL24 socket

    The STEVAL-MKI106V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LSM303DLHC product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI106V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM303DLHC pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $23.27

    Availability:  30

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI107V2
    L3GD20 adapter board for a standard DIL 24 socket

    The STEVAL-MKI107V2 is an adapter board designed to facilitate the evaluation of MEMS devices in the L3GD20 product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI107V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $20.82

    Availability:  20

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI108V2
    L3GD20 and LSM303DLHC 9 axis module for a standard DIL24 socket

    The STEVAL-MKI108V2 is an adapter board designed to facilitate the evaluation of L3GD20 and LSM303DLHC MEMS devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI108V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 and LSM303DLHC pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $28.17

    Availability:  15

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI109V2
    eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

    The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

    The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

    The motherboard includes a high-performance 32-bit microcontroller, which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $104.12

    Availability:  22

    Lead Time:  6

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI110V1
    AIS328DQ adapter board for standard DIL24 socket

    The STEVAL-MKI110V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the AIS328DQ product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI110V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete AIS328DQ pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $24.50

    Availability:  1

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI114V1
    Magnetic field probe kit based on the LSM303DLHC

    The STEVAL-MKI114V1 demonstration board is a kit made up of a probe, mounting the LSM303DLHC compass module, which is connected through flat cable to an adapter board designed to make it compatible with the STEVAL-MKI109V1.

    The device is mounted on the top of a very thin probe, due to its small package size. The probe can be easily used to measure magnetic field intensity, i.e. for finding the source of magnetic field disturbances on a PCB.

    This is possible thanks to the “Unico” software that comes together with the STEVAL-MKI109V2 MEMS motherboard and is able to easily show performance and measurement of the STEVAL-MKI114V1.

    Data coming from the digital compass connected to the board can be read through the PC GUI which is downloadable from the ST.com website.

    ... See More

    Price:  $67.37

    Availability:  10

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI115V1
    Bluetooth extension demonstration board for STEVAL-MKI109V1

    The STEVAL-MKI115V1 has been designed to be plugged into STEVAL-MKI109V1 and to make it wireless. Thanks to the SPBT2532C2.AT module mounted on board and its AT commands, it is possible to easily establish a Bluetooth connection between the STEVAL-MKI109V1 and other Bluetooth devices such as a PC, mobile phone, etc.

    The STEVAL-MKI109V1 + STEVAL-MKI115V1 (FW version 2.x) are fully compatible with “Unico” PC software, allowing the user to wirelessly evaluate every sensor adapter board.

    If the STEVAL-MKI109V1 has an old firmware 1.x version, it can be updated to the 2.x version through the DFU system (device firmware upgrade), see UM0412 for more details.

    ... See More

    Price:  $62.47

    Availability:  8

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI119V1
    eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2

    The STEVAL-MKI119V1 demonstration board is a kit composed by STEVAL-MKI109V2 (eMotion: ST MEMS adapters motherboard based on the STM32F103) plus the STEVAL-MKI108V2 (L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket).

    The STEVAL-MKI119V1 demonstration board is ready to be used for iNemoEngine_WP8 evaluation through firmware upgrade.

    The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

    The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

    The motherboard includes a new high-performance 32-bit microcontroller STM32F103RE

    which functions as a bridge between the sensor and a PC on which it is possible to use the downloadable graphical user interface (GUI) or dedicated software routines for customized applications.

    The STEVAL-MKI108V2 is included in the kit and is an adapter board designed to facilitate the evaluation of the L3GD20 and LSM303DLHC product family. The demonstration board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application. The STEVAL-MKI108V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 and LSM303DLHC pin-out and comes ready-to-use with the required decoupling capacitors on the Vddpower supply line.

    ... See More

    Price:  $122.50

    Availability:  15

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI120V1
    LPS331AP adapter board for standard DIL24 socket

    The STEVAL-MKI120V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPS331AP product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI120V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $18.37

    Availability:  41

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI121V1
    INEMO-M1 Discovery

    The Discovery-M1 helps to discover the INEMO-M1 performance features and to facilitate its evaluation. The INEMO-M1 is the smallest 9-axis system-on-board (SoB) of the iNEMO module family; it integrates multiple ST sensors with a powerful computational core: a 6-axis geomagnetic module, a 3-axis gyroscope and an ARM Cortex™ M3 32-bit MCU.

    The Discovery-M1 based on the INEMO-M1, and including a pressure sensor LPS331AP, represents a complete 10-DoF open platform able to provide fast inertial application development using MEMS sensors and the STM32. The pinout of the two connectors gives a complete set of communication interfaces in a very small size, making the Discovery-M1 a flexible solution for effortless orientation estimation embedded applications.

    To aid in user development and analysis, the Discovery-M1 demonstration kit includes a PC GUI for sensor output display and a firmware library to quickly support the use of the demonstration board features.

    ... See More

    Price:  $193.38

    Availability:  39

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI122V1
    LSM330DLC adapter board for standard DIL24 socket

    The STEVAL-MKI122V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LSM330DLC product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI122V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM330DLC pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $20.82

    Availability:  64

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI123V1
    LSM330D adapter board for standard DIL24 socket

    The STEVAL-MKI123V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LSM330D product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI123V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM330D pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $20.82

    Availability:  3

    Lead Time:  10

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI124V1
    L3GD20, LSM303DLHC and LPS331AP 10-axis module designed to be plugged into a standard DIL 24 socket

    The STEVAL-MKI124V1 is an adapter board designed to facilitate the evaluation of the L3GD20, LSM303DLHC and LPS331AP MEMS devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI124V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20, LSM303DLHC and LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $33.07

    Availability:  29

    Lead Time:  7

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI125V1
    A3G4250D adapter board for standard DIL 24 socket

    The STEVAL-MKI125V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the A3G4250D product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI125V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete A3G4250D pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $15.92

    Availability:  49

    Lead Time:  6

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI127V1
    Ultra stable 3-axis gyro based on the L3GD20

    The STEVAL-MKI127V1 demonstration board represents an ultra stable 3-axis gyroscope application based on MEMS technology, offering high quality and performance at a low price. Utilizing ST’s L3GD20 low-power 3-axis angular rate sensor and ARM Cortex-M3 processor, it offers users an unprecedented level of fine tuning/programming to meet the needs of professionals and hobbyists alike. It is ideal for any number of UAV, conventional aircraft, platform stabilization (such as camera mounts), or general robotics projects, as well as providing optimal performance for competitive RC airplane and recreational flying.

    The STEVAL-MKI127V1 was designed by Bluelight Technologies Co. Ltd.

    For the complete user manual and PC tools (intuitive, easy-to-use software for detailed user programming and graphical real-time data monitoring), download from:

    http://www.bluelight-tech.com/BL-3GMod.htm

    ... See More

    Price:  $90.65

    Availability:  1

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI132V1
    BlueMotion - BlueTooth motherboard for DIL24 MEMS adapters

    The STEVAL-MKI132V1 (BlueMotion) is a motherboard designed to provide the user with a complete ready-to-use platform for the demonstration of MEMS devices mounted on adapter boards.

    The STEVAL-MKI132V1 employs an STM32F103TB microcontroller and a SPBT2532C2.AT Bluetooth module. It functions as a bridge between the sensor on the adapter board and a PC. It is possible to connect the BlueMotion to the PC using the Bluetooth module and through the Unico graphical user interface (GUI) available for download from the ST website, or through dedicated software routines for customized applications.

    ... See More

    Price:  $67.37

    Availability:  1

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI134V1
    LIS3DSH adapter board for standard DIL24 socket

    The STEVAL-MKI134V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS3DSH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI134V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS3DSH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $19.60

    Availability:  28

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI135V1
    LIS2DH adapter board for standard DIL24 socket

    The STEVAL-MKI135V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS2DH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI135V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS2DH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by STEVAL-MKI109V2: it is a motherboard including a high-performance 32-bit microcontroller which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $19.60

    Availability:  49

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI137V1
    LIS3MDL adapter board for standard DIL24 socket

    The STEVAL-MKI137V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS3MDL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI137V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS3MDL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    This adapter is supported by STEVAL-MKI109V2: it is a motherboard including a high-performance 32-bit microcontroller which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $19.60

    Availability:  21

    Lead Time:  12

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI142V1
    LPS25H adapter board for standard DIL24 socket

    The STEVAL-MKI142V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPS25H product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI142V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPS25H pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $18.37

    Availability:  23

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback