ST Life.augmented


STMicroelectronics Extends STM32Cube™ Development Platform to Support Market-Proven STM32 F2 Microcontrollers


STMicroelectronics has released a further set of middleware for its STM32Cube™ development platform announced in February, allowing developers to target STM32 F2 120MHz ARM® Cortex®-M3 microcontrollers. The STM32Cube is currently available for the STM32 F2 and F4 series and further releases will roll out during 2014, extending support to all STM32 devices.

The new middleware, when combined with the generic low-level drivers and Hardware Abstraction Layer (HAL) of the STM32Cube platform, provides a ready-to-use library of automatically updated software components that streamlines application development and eliminates version and dependency issues. The HAL promotes code portability, helping developers to target the best STM32 device for each application.

The STM32CubeMX graphical configuration tool complements the new dedicated STM32 F2 middleware by helping developers quickly generate initialization code for their applications. Wizards help assign pins, clocks and resources to avoid conflicts, and the tool generates code for popular independent development tools.

For maximum accessibility and ease of use, STM32Cube is available free of charge and provides user-friendly software licenses, either as open-source software or software delivered and supported by ST. Over 150 usage examples are included, targeting STM32 evaluation.

For further information and to download STM32Cube free of charge, please visit

Click here for the high-resolution photo

Feedback Form
Customer Feedback