ST Life.augmented


STMicroelectronics Brings In-Car Listening Experience to a New Level with Industry’s First Family of Full-Digital Class-D Amplifiers


The STMicroelectronics FDA2100LV automotive power amplifier with full digital architecture, including digital input and a powerful diagnostics processor, helps minimize noise issues and reduce bill-of-materials by up to 50%, delivering the advantages of high efficiency class-D amplifiers for vehicle head units and sound boosters.

The FDA2100LV’s Full Digital Amplifier architecture with built-in low-radiation function, floating digital core, anti-cross conduction, and slope control minimizes tuner interference, enhances cellphone immunity, and simplifies compliance with EN 550251, ISO 11452-2 (2004)2 and all other emissions standards. In addition, ST’s patented and unique feedback-loop design around the output filter optimizes system performance in terms of electromagnetic interference (EMI), harmonic distortion (THD), and frequency response. This enables high audio performance using low-cost external components. The same design can drive different speaker impedance, such as 8Ω, 4Ω, 2Ω or 1Ω.

Joining the 4x50W FDA450LV and 4x135W FDA4100LV in ST’s Full Digital Amplifier family, already delighting many drivers all around the world, the FDA2100LV gives designers extra flexibility to create 2-, 4- or 6-channel configurations, or combine outputs as a single high-power channel down to 1Ω. As the industry‘s first digital-input automotive class-D family, these amplifiers connect noiselessly to the digital audio processor without a Digital-to-Analog Converter (DAC) or input filter.

Further key features include full digital I2C control and reliable and advanced digital diagnostics, superior SNR of 110dB and dynamic range of 108dB, unique integrated step-up driver in the FDA2100LV and FDA4100LV, rugged Silicon-on-Insulator (SOI) technology, and built-in fault protection. Stop-start compatibility ensures great sound without distortion or interruption even when the battery voltage dips during engine cranking, allowing use in all types of conventional, hybrid, or plug-in electric vehicles.

The FDA2100LV in TQFP64 package is available immediately, priced from $7 for orders of 1000 units.


Click here for the high-resolution photo

1 EN  55025. CENELEC international standard defining limits of radio disturbance and measurement methods, for protection of vehicle on-board receivers
2 ISO 11452-2: ISO standard defining methods for verifying EMI immunity of electronic components in vehicles
Feedback Form
Customer Feedback