ST Life.augmented

NUCLEO-F302R8

STM32 Nucleo-64 development board with STM32F302R8T6 MCU, supports Arduino and ST morpho connectivity
  • active Active

The STM32 Nucleo board provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features. The Arduino™ connectivity support and ST Morpho headers make it easy to expand the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields. The STM32 Nucleo board does not require any separate probe as it integrates the ST-LINK/V2-1 debugger and programmer. The STM32 Nucleo board comes with the STM32 comprehensive software HAL library together with various packaged software examples, as well as direct access to mbed online resources.

pdf Download
Data Brief

Key Features

  • STM32 microcontroller with LQFP64 package
  • Two types of extension resources
  • Arduino Uno Revision 3 connectivity
  • STMicroelectronics Morpho extension pin headers for full access to all STM32 I/Os
  • mbed-enabled (http://mbed.org)
  • On-board ST-LINK/V2-1 debugger/programmer with SWD connector
  • selection-mode switch to use the kit as a standalone ST-LINK/V2-1
  • Flexible board power supply
  • USB VBUS or external source(3.3 V, 5 V, 7 - 12 V)
  • Power management access point
  • Three LEDs
  • USB communication (LD1), user LED (LD2), power LED (LD3)
  • Two push buttons: USER and RESET
  • USB re-enumeration capability: three different interfaces supported on USB
  • Virtual Com port
  • Mass storage
  • Debug port
  • Supported by wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2196: STM32 Nucleo-64 boards
8.0 233 KB

User Manual

Description Version Size
pdf
UM1724: STM32 Nucleo-64 boards
10.0 1,969 KB
pdf
UM1727: Getting started with STM32 Nucleo board software development tools
5.0 2,671 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 PMSM FOC SDK 4.2 Hands-on workshop with hardware tools
1.5 5,796 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32 Nucleo (64 pins) gerber files
1.0 901 KB

Bill of Materials

Description Version Size
zip
STM32 Nucleo (64 pins) BOM
2.0 193 KB

Schematic Pack

Description Version Size
zip
STM32 Nucleo (64 pins) schematics
1.0 958 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32143 STM32 Nucleo examples, based on Standard Peripheral Library (UM1726)
MBED-F302R8 Online IDE for NUCLEO-F302R8 at ARM mbed
STM32CubeF3 Embedded software for STM32 F3 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
P-NUCLEO-IHM001 Motor Control Nucleo Pack with NUCLEO-F302R8 and X-NUCLEO-IHM07M1
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 Nucleo boards
16.01 891 KB
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
pdf
Open platform license agreement
1.0 45 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
NUCLEO-F302R8ActiveBuy Direct10.12Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA431
ARROWOrder NowEUROPE230
Farnell Element14Order NowEUROPE2651
RS COMPONENTSOrder NowEUROPE3571
RUTRONIKOrder NowEUROPE111
DIGIKEYOrder NowWORLDWIDE961
MOUSEROrder NowWORLDWIDE1311
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback