ST Life.augmented

ESDCAN24-2BLY

Automotive dual-line Transil, transient voltage suppressor (TVS) for CAN bus
  • active Active

The ESDCAN01-2BLY and ESDCAN24-2BLY are dual-line Transils specifically designed for the protection of the automotive CAN bus lines against electrostatic discharge (ESD).

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Dual-line ESD and EOS protection
  • Breakdown voltage: VBR
  • ESDCAN24-2BLY: 27 V
  • ESDCAN01-2BLY: 25 V
  • Bidirectional device
  • Max pulse power: 230 W (8/20 μs)
  • Low clamping factor VCL / VBR
  • Low leakage current
  • ECOPACK®2 compliant component
  • AEC-Q101 qualified
  • Complies with the following standards
  • ISO 10605 - C = 150 pF, R = 330 Ω:±30 kV (air discharge)±30 kV (contact discharge)
  • ISO 10605 - C = 330 pF, R = 330 Ω:±30 kV (air discharge)±30 kV (contact discharge)
  • ISO 7637-3:Pulse 3a: Vs= -150 VPulse 3b: Vs= +100 V

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS11111: Automotive dual-line Transil™, transient voltage suppressor (TVS) for CAN bus
1.0 519 KB

Application Notes

Description Version Size
pdf
AN2689: Protection of automotive electronics from electrical hazards, guidelines for design and component selection
3.1 798 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
ESDCANxx-2yyY PSpice model (.lib & .olb)
1.0 3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
CAN bus ESD protection series presentation
1.0 619 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Automotive-grade ESD protection for CAN transceivers
1.0 1,537 KB

Selection Guides

Description Version Size
pdf
Automotive-grade protection devices and rectifiers
825 KB

Sample & Buy

Top
Part Number Marketing StatusBreakdown Voltage (min) PackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDCAN24-2BLYActive27SOT23-3LTape And Reel-.101Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA2520006000
AVNETOrder NowAMERICA180000
ARROWOrder NowEUROPE90000
Farnell Element14Order NowEUROPE21531
RS COMPONENTSOrder NowEUROPE205025
RUTRONIKOrder NowEUROPE29553000
DIGIKEYOrder NowWORLDWIDE111321
FUTUREOrder NowWORLDWIDE60003000
MOUSEROrder NowWORLDWIDE140711
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback