ST Life.augmented

CS30

High side current sense high voltage op amp
  • active Active

The CS30 measures a small differential voltage on a high-side shunt resistor and translates it into a ground referenced output voltage. The gain is internally fixed.

Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of applications.

The input common-mode and power supply voltages are independent. The common-mode voltage can range from 2.8 to 30 V in operating conditions and up to 60 V in absolute maximum rating conditions.

The current consumption below 300 μA and the wide supply voltage range enable the power supply to be connected to either side of the current measurement shunt with minimal error.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.8 to 30 V
  • Wide common-mode surviving range: - 0.3 to 60 V (load-dump)
  • Wide supply voltage range: 4 to 24 V
  • Low current consumption: ICCmax = 300 μA
  • Internally fixed gain: 20 V/V, 50 V/V or 100 V/V
  • Buffered output

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10235: High side current sense high voltage op amp
1.0 684 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
CS30ALActiveSOT23-5LTape And Reel-40125_Free Samples.65Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA29953000
Farnell Element14Order NowEUROPE28411
RS COMPONENTSOrder NowEUROPE29901
DIGIKEYOrder NowWORLDWIDE26741
MOUSEROrder NowWORLDWIDE3821
Ecopack2PDF
XML
CS30BLActiveSOT23-5LTape And Reel-40125_Free Samples.65Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA29953000
Farnell Element14Order NowEUROPE29391
RS COMPONENTSOrder NowEUROPE29351
DIGIKEYOrder NowWORLDWIDE26341
MOUSEROrder NowWORLDWIDE8891
Ecopack2PDF
XML
CS30CLActiveSOT23-5LTape And Reel-40125_Free Samples.65Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA29903000
Farnell Element14Order NowEUROPE22161
RS COMPONENTSOrder NowEUROPE29851
DIGIKEYOrder NowWORLDWIDE67281
MOUSEROrder NowWORLDWIDE28641
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.