ST Life.augmented

デスクトップPC用電源

一般的なデスクトップPC用電源は、2つのパワー・バイポーラを駆動するハーフ・ブリッジを使用します。 これは、パルス幅変調とハウスキーピングを組み合わせた1チップ・ソリューションで制御することによって、コスト目標を達成します。 以下のダイアグラムでは、このような電源に使用する幅広い製品群を示しています。

模様 支援

トップ

Technical Documentation

Application Notes

Description Version Size
pdf
AN4149: Designing a CCM PFC pre-regulator based on the L4984D
2.0 2,761 KB
pdf
AN4163: EVL4984-350W: 350 W CCM PFC pre-regulator with the L4984D
2.0 3,858 KB
pdf
AN4209: Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS
2.0 648 KB
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB
pdf
AN4314: 25 W wide-range high power factor buck-boost converter demonstration board using the L6564H
2.0 2,243 KB

Publications and Collaterals

Magazine

Description Version Size
pdf
Challenges and applicative solutions for niPOL converters in intermediate bus architecture
592 KB
Feedback Form
Customer Feedback