ST Life.augmented
mmc

H.264 セット・トップ・ボックス用プラットフォーム

STのH.264放送対応STB用プロセッサは、MPEG-2およびH.264デコードをサポートし、SDまたはHDあるいは両方の放送を受信する低コストSTBを対象としています。  デバイスの中には、放送 / IP両用のハイブリッドSTBをサポートするものがあり、インターネットのストリーミング・コンテンツを見ることが可能になります。

主な特徴:

  • 部品点数の少ない低価格STBプラットフォーム向けに一体化されたオプションのデモジュレーション機能
  • ほぼ全てのミドルウェアとの互換性
  • EUのエネルギー指令やEnergyStar Tier 2などのエネルギー効率目標準拠
  • 高度に統合されたバリューパック版のMPEG-2ソリューション
  • 最高のコンテンツ・セキュリティ機能

STiH207 set-top box IC family for price-sensitive markets

The STiH207 family of set-top box application processors is geared to offer a high level of entertainment and content services, while reducing platform costs.  Manufactured in 40 nm process technology, the heart of this SoC family is an enhanced processing engine with integrated on-chip features that simplify set-top-box design, enable operators to take advantage of lower-cost memories and meet the latest low-power objectives. 

The complete family includes:

  • STiH207 supporting 1080p60 decoding, dual HD picture-in-picture and 3DTV MVC, which is pin-to-pin compatible with the products below
  • STiH237 with integrated DVB-S2 demodulator for satellite zapper boxes
  • STiH239 with integrated dual DVB-S2 demodulator for satellite PVRs and dual HD picture-in-picture
  • STiH273 and STiH223 with integrated DVB-T and DVB-C annex A/B/C demodulation

Benefits include:

  • Easy-to-use basis for platforms such as HD zappers, Personal Video Recorders (PVR), Internet Protocol (IP) clients and dual-HD boxes supporting connected-TV services such as Internet Protocol television (IPTV), information channels and Over-The-Top (OTT) video, gaming, catch-up TV and social networking
  • Support for the full range of HD broadcast and multimedia codecs, hybrid and IP standards, the latest security and content protection standards, and important middleware stacks from the leading providers
  • Outstanding “green” features such as the latest generation of energy-efficient Ethernet and a 0.5 W stand-by mode with fast-resume capability
  • Code-compatible with the widely-used STi7105,  facilitating rapid porting of existing software, permitting customers to upgrade their product platforms with minimal development costs
  • Enhanced flexibility for equipment manufacturers and operators through pin compatibility between decoder-only chips and chips with integrated cable, satellite or terrestrial demodulator. This enables designers to create products for various market sectors taking advantage of extensive hardware commonality to save costs and lead times.
Feedback Form
Customer Feedback