ST Life.augmented

STiH273

HD cable/terrestrial STB processor with integrated demodulators and low power standby controller
  • active Active

The STiH273 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across cable and terrestrial networks, and is suitable for operator markets (with advanced security) and retail markets worldwide.

The STiH273 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance STBs, including basic zappers, interactive STBs, and DVR STBs with content delivery possible using broadcast or broadband networks or both (hybrid STBs).

The STiH273 integrates a high performance dual mode, cable/terrestrial receiver, supporting DVB-C or DVB-T reception, channel demodulation, and forward error correction (FEC). The DVB-C receiver is compliant with ITU-T J.83 Annex A/C, and the DVB-T receiver is compliant with ETSI EN-300744 v1.5.1, Nordig Unified (v2.2.1) and DTG 7.2.

pdf Please read
Errata Sheet
pdf データシート
Data Brief

Key Features

  • ST40 applications CPU with 256 KB L2 cache
  • 16-bit LMI supporting DDR2/DDR3
  • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
  • 3DTV decoding and display compatible with HDMI 1.4a
  • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCI-e)
  • Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated Ethernet PHY
  • Targets two layer PCBs for cost-effective zapper STB applications
  • Integrates dual mode DVB-T/DVB-C demodulation and FEC

デザイン・リソース

トップ

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1571: HD cable/terrestrial STB processor with integrated demodulators and low power standby controller
2.0 75 KB

Related Tools and Software

Related Tools and Software

製品型名 Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

サンプル& 購入

トップ
製品型名 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH273-1KBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-BKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-CKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-DKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-FKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-GKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-HKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273-IKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-JKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-KKBNRNDFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273-LKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-MKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273-NKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273-QKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273-SKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273-UKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273BGKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273BHKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273BIKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273BRKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273BSKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273BTKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-
STIH273ZKBPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH273ZKDPreviewFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2-

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback