STM32F103RE
Mainstream Performance line, ARM Cortex-M3 MCU with 512 Kbytes Flash, 72 MHz CPU, motor control, USB and CAN-
アクティブ
The STM32F103xC, STM32F103xD and STM32F103xE performance line family incorporates the high-performance ARM®Cortex™-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 64 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer three 12-bit ADCs, four general-purpose 16-bit timers plus two PWM timers, as well as standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2Ss, one SDIO, five USARTs, an USB and a CAN.
The STM32F103xx high-density performance line family operates in the –40 to +105 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.
These features make the STM32F103xx high-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems video intercom, and HVAC.
Key Features
- Core: ARM 32-bit Cortex™-M3 CPU
72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access Single-cycle multiplication and hardware division - Memories
256 to 512 Kbytes of Flash memory up to 64 Kbytes of SRAM Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories LCD parallel interface, 8080/6800 modes - Clock, reset and supply management
2.0 to 3.6 V application supply and I/Os POR, PDR, and programmable voltage detector (PVD) 4-to-16 MHz crystal oscillator Internal 8 MHz factory-trimmed RC Internal 40 kHz RC with calibration 32 kHz oscillator for RTC with calibration - Low power
Sleep, Stop and Standby modes VBAT supply for RTC and backup registers - 3 × 12-bit, 1 μs A/D converters (up to 21 channels)
Conversion range: 0 to 3.6 V Triple-sample and hold capability Temperature sensor - 2 × 12-bit D/A converters
- DMA: 12-channel DMA controller
Supported peripherals: timers, ADCs, DAC, SDIO, I2Ss, SPIs, I2Cs and USARTs - Debug mode
Serial wire debug (SWD) & JTAG interfaces Cortex-M3 Embedded Trace Macrocell™ - Up to 112 fast I/O ports
51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant - Up to 11 timers
Up to four 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input 2 × 16-bit motor control PWM timers with dead-time generation and emergency stop 2 × watchdog timers (Independent and Window) SysTick timer: a 24-bit downcounter 2 × 16-bit basic timers to drive the DAC - Up to 13 communication interfaces
Up to 2 × I2C interfaces (SMBus/PMBus) Up to 5 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control) Up to 3 SPIs (18 Mbit/s), 2 with I2S interface multiplexed CAN interface (2.0B Active) USB 2.0 full speed interface SDIO interface - CRC calculation unit, 96-bit unique ID
- ECOPACK®packages
模様 資源
トップTechnical Documentation
Product Specifications
| 描写 | 稿 | 大きさ |
|---|---|---|
|
DS5792: High-density performance line ARM-based 32-bit MCU with 256 to 512KB Flash, USB, CAN, 11 timers, 3 ADCs, 13 communication interfaces
|
8.0 | 1,927 KB |
Application Notes
| 描写 | 稿 | 大きさ |
|---|---|---|
|
AN1015: Software techniques for improving microcontroller EMC performance
|
1.7 | 104 KB |
|
AN1181: Electrostatic discharge sensitivity measurement
|
1.4 | 59 KB |
|
AN1709: EMC design guide for ST microcontrollers
|
1.7 | 657 KB |
|
AN2557: STM32F10x in-application programming using the USART
|
8.0 | 215 KB |
|
AN2586: Getting started with STM32F10xxx hardware development
|
7.0 | 416 KB |
|
AN2592: How to achieve 32-bit timer resolution using the link system in STM32F10x microcontrollers
|
2.0 | 170 KB |
|
AN2598: Smartcard interface with the STM32F10x microcontrollers
|
3.2 | 405 KB |
|
AN2606: STM32™ microcontroller system memory boot mode
|
16.0 | 1,445 KB |
|
AN2629: STM32F101xx, STM32F102xx and STM32F103xx low-power modes
|
2.2 | 496 KB |
|
AN2639: Soldering recommendations and package information for Lead-free ECOPACK® microcontrollers
|
2.4 | 209 KB |
|
AN2656: STM32F10xxx LCD glass driver firmware
|
2.2 | 867 KB |
|
AN2739: How to use the high-density STM32F103xx microcontroller to play audio files with an external I²S audio codec
|
1.2 | 246 KB |
|
AN2776: How to migrate from STM32F10xxx FWLib V1.0 to V2.0
|
1.2 | 185 KB |
|
AN2784: Using the high-density STM32F10xxx FSMC peripheral to drive external memories
|
4.1 | 298 KB |
|
AN2790: TFT LCD interfacing with the high-density STM32F10xxx FSMC
|
2.1 | 823 KB |
|
AN2824: STM32F10xxx I²C optimized examples
|
4.3 | 123 KB |
|
AN2867: Oscillator design guide for STM8S, STM8A, and STM32F1 microcontrollers
|
6.0 | 279 KB |
|
AN2868: STM32F10xxx internal RC oscillator (HSI) calibration
|
1.3 | 189 KB |
|
AN2931: Implementing the ADPCM algorithm in high-density STM32F103xx microcontrollers
|
2.1 | 156 KB |
|
AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration
|
1.2 | 213 KB |
|
AN3012: Getting started with uClinux™ for STM32F10x high-density devices
|
2.1 | 862 KB |
|
AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
|
1.2 | 191 KB |
|
AN3078: STM32™ in-application programming over the I²C bus
|
1.2 | 671 KB |
|
AN3095: STEVAL-ISV002V1, STEVAL-ISV002V2 3 kW grid-connected PV system, based on the STM32F103xx
|
3.0 | 3,676 KB |
|
AN3108: STLM75 firmware library for the STM32F10x
|
1.1 | 786 KB |
|
AN3109: Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers
|
1.2 | 111 KB |
|
AN3116: STM32?'s ADC modes and their applications
|
1.0 | 236 KB |
|
AN3126: Audio and waveform generation using the DAC in STM32 microcontroller families
|
1.1 | 648 KB |
|
AN3128: STM32 embedded graphic objects/touchscreen library
|
5.1 | 4,400 KB |
|
AN3155: USART protocol used in the STM32™ bootloader
|
4.0 | 1,167 KB |
|
AN3174: Implementing receivers for infrared remote control protocols using STM32F10xxx microcontrollers
|
2.0 | 592 KB |
|
AN3241: QVGA TFT-LCD direct drive using the STM32F10xx FSMC peripheral
|
1.1 | 412 KB |
|
AN3307: Guidelines for obtaining IEC 60335 Class B certification for any STM32 application
|
4.0 | 431 KB |
|
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
|
3.0 | 128 KB |
|
AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series
|
2.0 | 312 KB |
|
AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series
|
1.0 | 376 KB |
|
AN3429: STM32 proprietary code protection overview
|
1.0 | 60 KB |
|
AN4013: STM32F1xx, STM32F2xx, STM32F4xx, STM32L1xx, STM32F30/31/37/38x timer overview
|
2.0 | 270 KB |
|
AN4018: Data link communication protocol for the ST7580 power line networking SoC
|
3.0 | 834 KB |
|
AN4023: STM32 secure firmware upgrade (SFU) overview
|
1.1 | 41 KB |
|
AN4070: 250 W grid connected microinverter
|
1.0 | 4,851 KB |
|
AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters
|
1.2 | 1,199 KB |
|
AN4088: Migrating from STM32F1 to STM32F0
|
2.0 | 1,127 KB |
|
AN4228: Migrating from STM32F1 to STM32F3 microcontrollers
|
1.0 | 480 KB |
|
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
|
1.0 | 933 KB |
Technical Notes & Articles
| 描写 | 稿 | 大きさ |
|---|---|---|
|
TN0063: Overview of the STM32F103xx ACIM and PMSM motor control software libraries release 2.0
|
3.1 | 76 KB |
|
TN0072: Software toolchains and STM32 features
|
2.3 | 99 KB |
|
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
|
1.1 | 97 KB |
User Manual
| 描写 | 稿 | 大きさ |
|---|---|---|
|
UM0412: Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension
|
4.1 | 465 KB |
|
UM0424: STM32 USB-FS-Device development kit
|
12.0 | 1,783 KB |
|
UM0462: STM32™ and STM8™ Flash loader demonstrator
|
7.0 | 1,673 KB |
|
UM0551: USB HID demonstrator
|
1.2 | 138 KB |
|
UM0685: CEC (consumer electronic control) C library using the STM32F101xx, STM32F102xx and STM32F103xx microcontrollers
|
2.1 | 640 KB |
|
UM0722: Getting started with STEVAL-CCA021V1, STM32 performance line USB demonstration kit
|
1.3 | 1,919 KB |
|
UM0752: STEVAL-MKI062V1, iNEMO™ (iNErtial MOdule) demonstration board based on MEMS devices and STM32F103Rx
|
1.1 | 1,032 KB |
|
UM0908: STM32-based camera with ZigBee® connectivity
|
1.0 | 1,985 KB |
|
UM1010: Getting started with the iNEMO™ STEVAL-MKI062V2
|
1.0 | 874 KB |
|
UM1017: STEVAL- MKI062V2 communication protocol
|
1.0 | 1,222 KB |
|
UM1540: Opto-isolated universal USB to serial bridge
|
1.0 | 3,298 KB |
|
UM1561: STEVAL-ISV003V1: firmware user manual
|
1.0 | 967 KB |
|
UM1573: ST7540 power line modem firmware stack
|
1.0 | 769 KB |
Reference Manual
| 描写 | 稿 | 大きさ |
|---|---|---|
|
RM0008: STM32F101xx, STM32F102xx, STM32F103xx, STM32F105xx and STM32F107xx advanced ARM-based 32-bit MCUs
|
14.0 | 9,200 KB |
Programming Manual
| 描写 | 稿 | 大きさ |
|---|---|---|
|
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual
|
4.0 | 1,315 KB |
|
PM0075: STM32F10xxx Flash memory microcontrollers
|
2.0 | 297 KB |
Release Notes
| 描写 | 稿 | 大きさ |
|---|---|---|
|
RN0085: STM32F05xx/STM32F103xx/STM32F100xx/STM32F2xx/STM32F4xx PMSM single / dual FOC SDK v3.3
|
1.0 | 52 KB |
Errata Sheet
| 描写 | 稿 | 大きさ |
|---|---|---|
|
ES0104: STM32F101xC/D/E and STM32F103xC/D/E high-density device limitations
|
11.0 | 359 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| 描写 | 稿 | 大きさ |
|---|---|---|
|
STM32 Boundary Scan Description Language (BSDL) files
|
3.0.0 | 195 KB |
|
STM32 IBIS files
|
1.0 | 309 KB |
Presentations & Training Material
Presentations
| 描写 | 稿 | 大きさ |
|---|---|---|
|
DLMS/COSEM solution for power-line communication
|
1.0.0 | 1,047 KB |
|
LED lighting solutions for traffic signals
|
1.0.0 | 1,858 KB |
|
LED solutions for LCD backlighting
|
1.0 | 1,395 KB |
|
STM32 - 32-bit ARM Cortex-M MCUs marketing presentation
|
1.2 | 2,282 KB |
|
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide
|
1.0.0 | 383 KB |
|
STM32 and STM8 embedded software solutions
|
1,771 KB | |
|
STM32 motor control firmware library
|
1.0.0 | 1,315 KB |
Related Tools and Software
Related Tools and Software
| 製品型名 | 描写 |
|---|---|
| AsIDE | Includes the SlickEditor, project management, build capability and pre-packaged adaptation for most popular third-party tools |
| CMX-CANopen | CANopen Industrial Automation for STM32, from CMX Systems Inc |
| CMX-FFS | Flash File System for STM32, from CMX Systems Inc |
| CMX-INet | TCP/IP v4 or v6 stack for STM32, from CMX Systems Inc |
| CMX-MicroNet | TCP/IP v4 with small footprint for STM32, from CMX Systems Inc |
| CMX-RTX | Real Time OS for STM32, from CMX Systems Inc |
| CMX-TCP/IP | TCP/IP v4 stack for STM32, from CMX Systems Inc |
| CMX-Tiny | Real Time OS with small footprint for STM32, from CMX Systems Inc |
| CMX-USBDevice | USB Device stack for STM32, from CMX Systems Inc |
| CMX-USBHost | USB Host stack for STM32, from CMX Systems Inc |
| CoIDE | A free and highly-integrated software development environment for ARM Cortex MCUs |
| CoSmart | An intelligent code generation tool, which can detect pin setting conflicts, generate complete source code, IDE projects, chip package figure, pin configuration report and module configuration report through graphical pins configuration |
| CrossWorks | Based on CrossStudio integrated development environment with JTAG Flash download and debug |
| EmbestIDE | Includes project manager, source-code editor, compiler, debugger, ARM instruction set simulator |
| HCC-Bootloaders | Storage, USB or Serial Bootloader for STM32, from HCC Embedded |
| HCC-FFS | All Flashs File Systems with fail-safe mechanisms for STM32, from HCC Embedded |
| HCC-MISRA-TCP/IP | TCP/IP v4 or v6 stack for STM32, from HCC Embedded |
| HCC-USB | USB Host & Device stacks for STM32, from HCC Embedded |
| Hitop5 | Universal user interface, IDE and debugger for all Hitex development tools |
| MDK-ARM | MDK-ARM is the complete software development environment for Cortex-M, ARM7, and ARM9 devices |
| MULTI | Integrated development and debug environment for embedded applications using C and C++. |
| MicroXplorer | MCU graphical configuration tool |
| RIDE | Raisonance IDE that drives the RLink and Signum JTAGjet in-circuit emulators. |
| ST-LINK | In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset |
| ST-LINK/V2 | ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32 |
| STM-STUDIO | STM Studio run-time variables monitoring and visualization tool |
| STM32-D/RAIS | STM32 MCU daughter board for use with Raisonance REva starter kits |
| STM32-PRIMER | Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs |
| STM32-SK/HIT | Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers |
| STM32-SK/RAIS | Raisonance REva starter kit for STM32 MCUs, includes RLink |
| STM32-WMA/DEC | Audio Engine WMA Decoder and Utilities |
| STM3210B-MCKIT | Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers |
| STM3210B-PFSTICK | Hitex Performance Stick for STM32 (128KB Flash) Performance and Access Line MCUs |
| STM3210E-EVAL | Evaluation board for STM32 F1 series - with STM32F103 MCU |
| STM3210E-SK/IAR | IAR starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU) |
| STM3210E-SK/KEI | Keil starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU) |
| STM32CMICTCP-BK | I2C/TCP-IP embedded protocol stack for the STM32F107 connectivity line |
| STM8/128-MCKIT | Motor control starter kit for STM8S (128KB flash) microcontrollers |
| STMPRIMER | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs |
| STSW-MCU005 | STM32 and STM8 Flash loader demonstrator |
| STSW-OPAMP001 | Current sensing amplification stage configuration design tool |
| STSW-STM32002 | Clock configuration tool for STM32L1xx microcontrollers |
| STSW-STM32003 | ST MC Workbench (PC GUI configuration tool for the STM32 PMSM FOC SDK v3.x motor control firmware library) |
| STSW-STM32007 | Using the STM32F101xx and STM32F103xx DMA controller |
| STSW-STM32008 | STM32F10xxx in-application programming using the USART |
| STSW-STM32009 | How to achieve 32-bit timer resolution using the link system in STM32F101xx and STM32F103xx microcontrollers |
| STSW-STM32010 | EEPROM emulation in STM32F101xx and STM32F103xx microcontrollers |
| STSW-STM32011 | Smartcard interface with the STM32F101xx and STM32F103xx |
| STSW-STM32012 | STM32F101xx and STM32F103xx low-power modes |
| STSW-STM32014 | Improving STM32F101xx and STM32F103xx ADC resolution by oversampling |
| STSW-STM32015 | How to use the high-density STM32F103xx microcontroller to play audio files with an external I?S audio codec |
| STSW-STM32018 | Driving bipolar stepper motors using a medium-density STM32F103xx microcontroller |
| STSW-STM32020 | STM32F101xx and STM32F103xx medium- and high-density devices: advanced I?C examples |
| STSW-STM32022 | Implementing the ADPCM algorithm in high-density STM32F103xx microcontrollers |
| STSW-STM32024 | Getting started with uClinux for STM32F10x high-density devices |
| STSW-STM32025 | Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART |
| STSW-STM32027 | Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers |
| STSW-STM32028 | STM32 ADC modes and their applications |
| STSW-STM32033 | STM32F1xx motor control firmware library for the L6470 dSPIN IC |
| STSW-STM32034 | MDK-ARM update for STM32F10x high-density value line devices |
| STSW-STM32047 | Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers |
| STSW-STM32054 | STM32F10x standard peripheral library |
| STSW-STM32055 | STM32Fx firmware library |
| STSW-STM32056 | STM32F1xx motor control firmware for easySPIN L6474 |
| STSW-STM32079 | SW application to interface Wireshark packet capture tool (AN3406) |
| STSW-STM32081 | STM32F10x and STM32L1xx USB full-speed device library |
| STSW-STM32083 | STM3210E-EVAL demonstration firmware |
| STSW-STM32084 | USB HID Demonstrator Release 1.0.2 |
| STSW-STM32086 | CEC (consumer electronic control) C library using the STM32F101xx, STM32F102xx and STM32F103xx microcontrollers |
| STSW-STM32093 | STM32 TFT-LCD direct drive demonstration firmware |
| STSW-STM32094 | STM32 in-application programming (AN3078) |
| STSW-STM32095 | MicroXplorer Eclipse plugin, graphical tool to configure STM32 microcontrollers |
| STSW-STM32100 | STM32 PMSM FOC SDK motor control firmware library |
| STSW-STM32103 | STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note. |
| STSW-STM32127 | STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) |
| STVP | ST Visual Programmer for programming ST7, STM8, STM8T and STM32 |
| STX-PRO/RAIS | Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9 |
| STX-RLINK | In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers |
| TASKINGVX | TASKING VX-toolset for ARM based on Altium's Viper C compiler technology |
| TrueANALYSER | A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements. |
| TrueINSPECTOR | A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements |
| TrueSTUDIO | The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration |
| TrueVERIFIER | Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths |
| VisualTFT | A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal |
| eCC-CAN | CANopen Industrial Automation for STM32, from eCosCentric |
| eCC-CEE-J | Embedded Java virtual machine for STM32, from eCosCentric |
| eCC-RedBoot | Standard bootstrap firmware for STM32, from eCosCentric |
| eCC-SecureShell | Secure Shell daemon SSH-2 for STM32, from eCosCentric |
| eCC-USB | USB Host & Device stacks for STM32, from eCosCentric |
| eCC-YAFFS | NAND Flash File System for STM32, from eCosCentric |
| eCC-eXtremeDB | Embedded in-memory database for STM32, from eCosCentric |
| mikroBasicPRO | A full-featured Basic compiler which makes STM32 development suitable for everyone |
| mikroCPRO | A full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations |
| mikroPascalPRO | A full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples |
Publications and Collaterals
Flyer
| 描写 | 稿 | 大きさ |
|---|---|---|
|
STM32 32bitマイコン・ファミリ
|
459 KB |
Brochure
| 描写 | 稿 | 大きさ |
|---|---|---|
|
32bit ARMベース・マイクロコントローラ STM32によるモータ制御
|
1.0.0 | 897 KB |
|
Products and solutions for solar energy
|
1.0.0 | 1,318 KB |
|
STM32 マイコン・ファミリ
|
1.0.0 | 1,269 KB |
Quality & Reliability
Product Certification
| 描写 | 稿 | 大きさ |
|---|---|---|
|
VDE Certification for STM32 Class B
|
1.0 | 1,310 KB |
|
VDE Certification for STM32 Class B
|
1.0 | 1,302 KB |
サンプル& 購入
トップ| 製品型名 | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 10000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F103RET6 | Active | LQFP 64 10x10x1.4 | Tray | -40 | 105 | _ | - | 4.017 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| STM32F103RET6TR | Active | LQFP 64 10x10x1.4 | Tape And Reel | -40 | 105 | _ | - | 4.017 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| STM32F103RET7 | Active | LQFP 64 10x10x1.4 | Tray | -40 | 105 | _ | - | 4.299 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| STM32F103REY6TR | Active | WLCSP 64 | Tape And Reel | -40 | 105 | _ | - | 4.017 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(*) 概算見積もり用になり通貨単位が価格(USD)。詳細情報については、現地通貨での価格は、地元の販売店にお問い合わせください ST 販売の オフィス または当社 代理店 (**) st.comで利用可能な材質宣言フォームはパッケージ·ファミリの中で最も一般的に使用されるパッケージに基づいて一般的な文書かもしれません。このような理由から、彼らは、特定のデバイスのための100%正確ではないかもしれません。当社までご連絡ください セールスサポート 特定のデバイスの詳細については、 |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||