ST Life.augmented
mmc

STM32L1シリーズ

STM32 L1 超低消費電力32bit MCUシリーズ

Cortex™-M3コア・ベースのSTM32 L1 マイクロコントローラは32 MHzで動作し、ST独自の超低リーク・プロセスを使用しています。 よく知られたSTM8Lも、超低消費電力ファミリの製品であり、同じ超低リーク・プロセス技術を使用しています。

STM32 L1シリーズは、単に超低消費電力マイコンであるだけではなく、機能、メモリ容量、パッケージ・ピン数の幅広いポートフォリオを備えています。 超低消費電力と性能を兼ね備えたポートフォリオには、32~384 KBのFlashメモリ(最大48 KBのRAMおよび12 KBの内蔵EEPROM)および48~144ピンのパッケージが含まれています。 このシリーズは、STM32L151、STM32L152(LCD)、STM32L162(LCDおよびAES-128)の3つの製品ラインで提供されます。

この画期的なアーキテクチャ(電圧スケーリング、超低消費電力MSIオシレータ)により、極めてわずかな電力量で性能を向上させる設計が可能になります。 STM32 L1シリーズは、USB、LCDインタフェース、オペアンプ、コンパレータ、ADC、DAC、静電容量式タッチ、AESなど多くの内蔵ペリフェラルにより、お客様のあらゆる要求に応える拡張可能なプラットフォームを提供します。

移行を容易にし、必要とされるあらゆる柔軟性を実現するために、STM32LはSTM32Fと完全にピン互換であり、STM32エコシステムへの扉を開きます。

  • 低電力モード:最小300 nA
  • 動的実行モード:最低230 μA/MHz
STM32 L1 series 32-bit ARM Cortex-M3 MCU

Explore ST's complete ecosystem to start developing with STM32L1

Explore ST's complete ecosystem to start developing with STM32L1

 

 

 

 

Hardware tools

The Nucleo-L152RE board provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features. 32L100DISCOVERY and 32L152CDISCOVERY discovery kits offer everything required for beginners and experienced users to get started quickly and develop applications easily. The STM32L1  evaluation board offers a complete demonstration and development platform for the STM32L1 series.

Embedded software

STM32CubeL1 is complimentary embedded software including the Hardware Abstraction Layer (HAL) for facilitating migration from any STM32 and a set of middleware components such as FreeRTOS and USB library.

Software tools

SMTM32CubeMX is a complimentary generator of initialization C-code for STM32 MCUs based on a graphical user interface with in particular the ability to estimate power consumption.

 

From among all the STM32 toolchains, STM32L1 users can now choose several provided at no charge from leading vendors, such as CooCox CoIDE or Ac6 System Workbench for STM32.