ST Life.augmented
mmc

STM32 L1シリーズ

超低消費電力マイクロコントローラ:STM32 L1シリーズ

STのARM® Cortex™-M3ベースのSTM32 L1シリーズは、ST独自の超低リーク・プロセス技術と革新的な自律型動的電圧スケーリングおよび5種類の低消費電力モードを使用して、あらゆるアプリケーションに適合する前例のない柔軟なプラットフォームを提供します。STM32 L1シリーズは、性能を損なうことなく、超低消費電力コンセプトを拡張します。

STM8Lも、超低消費電力ファミリの製品であり、同じ超低リーク・プロセス技術を使用しています。

STM32 L1シリーズは、超低消費電力マイクロコントローラであると同時に、機能、メモリ容量、およびパッケージのピン数に幅広い選択肢を用意しています。超低消費電力と優れたパフォーマンスを兼ね備えた製品ラインナップには、32~512KBのFlashメモリ(最大80KBのRAMおよび16KBの内蔵EEPROM)および48~144ピンのパッケージがあります。

この画期的なアーキテクチャ(電圧スケーリング、超低消費電力MSIオシレータ)により、きわめて限られた電源条件でも高性能な設計が可能になります。 USB、セグメントLCDインタフェース、オペアンプ、コンパレータ、高速オン/オフモードを備えたADC、DAC、静電容量方式タッチキー機能、AESなどの多彩な内蔵ペリフェラルにより、STM32 L1シリーズはお客様のあらゆる要求に適合する拡張可能なプラットフォームとなっています。

このシリーズには、STM32L100バリュー・ライン、STM32L151、STM32L152(セグメントLCDドライバ搭載)、およびSTM32L162(セグメントLCDドライバとAES-128に対応)の4つの製品ラインが用意されています。

ユーザーの移行を容易にし、ユーザーが必要とするあらゆる柔軟性を実現するために、STM32LはさまざまなSTM32Fシリーズと完全にピン配置互換であり、全面的にSTM32エコシステムに対応しています。

  • 超低消費電力モード:バックアップ・レジスタ(3ウェイクアップ・ピン)による300nAの消費電流
  • 超低消費電力モード+ RTC:バックアップ・レジスタ(3ウェイクアップ・ピン)による900nAの消費電流
  • 低消費電力実行モード:最小で9μA
  • 動的RUNモード:最小で230μA/MHz

New optimized STM32L1 MCUs for your new designs

 

Wondering what’s new with the STM32L1 with -A and -X suffixes MCUs?

Looking for more RAM memory and/or improved power consumption figures? Discover our new STM32L1 devices STM32L100x6/8/B-A,  STM32L15xx6/8/B-ASTM32L15xxD-X and STM32L162xD-X !

Pin-to-pin compatible with the existing MCUs, our migration guides will help you benefit from the new features and improved power consumption in dynamic and static states. More than ever, our large and market-proven STM32L1 portfolio helps you to release your creativity in designing battery-operated applications in healthcare, fitness, smart home, metering or industrial sectors​

 

Feedback Form
Customer Feedback