ST Life.augmented
mmc

STM8 L series

ST’s ultra-low-power product lines support a wide number of applications where consumption is critical, such as in portable devices. The STM8L, based on the 8-bit STM8 core, benefits from our proprietary ultra-low-leakage process, shared with the STM32L family, and features an ultra-low power consumption of 0.30 µA with the lowest power mode.

This family is available in four different lines making the STM8L an optimal family to support many applications requiring special care on power savings.

  • STM8L101 line
    • Lowest power mode: 0.30 µA
    • Dynamic run mode: 150 µA/MHz
  • STM8L151/152 line
    • Lowest power mode: 0.35 µA
    • Dynamic run mode: 180 µA/MHz
  • STM8L162 line
    • Lowest power mode: 0.35 µA
    • Dynamic run mode: 180 µA/MHz
  • STM8L051/052 Value line
    • Lowest power mode: 0.35 µA
    • Dynamic run mode: 180 µA/MHz
Feedback Form
Customer Feedback