ST Life.augmented


Near Field Communication (NFC) technology requires specific ESD protection to keep the interface controller safe.

ST offers a wide and versatile product range, fully tested with NFC to protect against IEC 61000-4-2. These products provide the best compromise for:

  • Signal integrity, resulting from the large bandwidth
  • The protection level associated to a low clamping voltage and robust technology

Various packages with different numbers of protected channels are available for a higher flexibility.

Feedback Form
Customer Feedback